Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
igus® (India) Pvt. Ltd.

#1, Survey No. 34,

Mandur-Devanahalli Road, Mandur Village, Bidarahalli Hobli,

Bangalore- 560049

+91 80 69116900
+91 80 68127802
IN(EN)
iglidur F300 plain bearing with flange

Conductive in the e-coating process

iglidur F300 - Particularly resistant for e-coated assemblies and highly wear-resistant

The new iglidur F300 material was primarily optimised for requirements that occur before the actual application as a plain bearing. Particularly in the production of automobiles, but also for other vehicles or furniture, already partially assembled assemblies are provided with a cathodic dip painting (e-coating) . In this process, the assembly is placed under electrical voltage, immersed in aqueous paint and then dried at high temperatures.

This process places special demands on the stability of the material and only works if it is sufficiently electrically conductive. iglidur F300 offers very good conductivity for plastics. It is also mechanically and thermally stable. 

Tech up

Tech up

  • Wear-resistant and conductive material for the e-coating process
Cost down

Cost down

  • Maintenance-free
  • Low coefficient of friction and wear
  • Cost-effective due to injection moulding
Proof

Proof

Wear tested in the igus test laboratory:
St37 shaft oscillating, v = 0.01m/s
  • p = 1N/mm², result: 1.82µm/km
  • p = 5N/mm², result: 2.92µm/km
  • p = 10N/mm², result: 6.11µm/km
Sustainability

Sustainability


Optimised for cathodic dip painting applications

We developed iglidur F300 for this purpose

The cathodic dip painting process places special demands on plain bearing materials. They must be conductive, since the paint can only adhere to those areas that are under electrical voltage. But on the other hand, high temperatures are generated during drying, which can impair the mechanical stability of many plastics. 

Optimised specifically for these requirements, the new plain bearing material iglidur F300 is ideal for applications in which pre-assembled components with pressed-in plain bearings are dip coated. These include applications in automobiles and commercial vehicles, but also in furniture or bicycles. 

Consulting for F300 plain bearings

Contact igus now We would be happy to advise you.
Whether by e-mail, phone or on site.
Simply select the desired contact option. 
Make a non-binding enquiry

Sample box - iglidur plain bearings

iglidur improves sample box with templates and plain bearing catalogue Learn about our materials. 
The sample box contains 39 plain bearings and templates, which makes it easy to find the right material.
Now order free of charge!

What is iglidur?

iglidur plain bearings under scrutiny What are iglidur materials made of? 
What is behind the self-lubricating effect? Learn more about the mode of operation of iglidur plain bearings.
iglidur materials under scrutiny



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH