Module Connect

The Module Connect is an innovative connector concept designed specifically for connecting electrical cables, fibre optic cables and pneumatic tubing. The modular connector system features a space-saving, flat housing and is ideal for applications where multiple cables need to be connected in a confined space. The quick connector can be concealed without additional coding and offers a custom configurable interface. Experience the flexibility and reliability of our modular connector.

Number of products: 57

Module Connect 4 cable entries

Instead of many plug-in/disconnect points in a confined space, only one individually configurable interface
  • Set consists of 5 interfaces or 10 Module Connect plug-in connectors

Module Connect 3 cable entries

Instead of many plug-in/disconnect points in a confined space, only one individually configurable interface
  • Set consists of 5 interfaces or 10 Module Connect plug-in connectors

Module Connect fastening element 09140008020

  • Mounting bracket for wall and floor installation as well as housing connection
  • Enables flexible assembly
  • 10-pack with 10 fixing elements

Module Connect double locking 09140008022

  • Connects and fastens the Module Connect housing
  • 1x Double locking
  • 1x Screw
  • 1x Nut

Module Connect single locking 09140008021

  • Connects and fastens the Module Connect housing
  • 1x Single locking
  • 1x Screw
  • 1x Nut

Module Connect strain relief 09140008034 / 09140008033

Available strain relief for the Module Connect.

Han EE® Quick Lock module 09140122632 / 09140122732

Number of contacts: 12, silver-plated
Electrical data: 10A / 250V
Connection type: Quick Lock connection
Conductor cross-section: 0.25 ... 1.5mm²

Han DD® module 09140123102 / 09140123002

Number of contacts: 12
Electrical data: 10 A / 250V
Conductor cross-section: 0.14 ... 2.5mm²
Connection type: Crimp connection, Han ® D

Han® DDD module 09140173001 / 09140173101

Number of contacts: 17
Electrical data: 10A / 150V
Conductor cross-section: 0.14 ... 2.5mm²
Connection type: Crimp connection, Han ® D

Han DD® Quad module 09140423001 / 09140423101

Number of contacts: 42
Electrical data: 10A / 150V
Conductor cross-section: 0.14 ... 2.5mm²
Connection type: Crimp connection, Han ® D

Han® High Density module 09140253001 / 09140253101

Number of contacts: 25
Electrical data: 4 A / 50 V
Conductor cross-section: 0.08 ... 0.52mm²
Connection type: Crimp connection, D-Sub

5 A - D-Sub - crimp contacts pin

5A - D-sub - crimp contacts pin (gold-plated or HMC gold-plated) (PU: 100 pieces)

5 A - D-Sub - crimp contacts bushing

5A - D-sub - crimp contacts socket (gold-plated or HMC gold-plated) (PU: 100 pieces)

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH