#1, Survey No. 34,
Mandur-Devanahalli Road, Mandur Village, Bidarahalli Hobli,
Bangalore- 560049
m/s | Rotary | oscillating | Linear |
Constant | 1 | 0,7 | 4 |
Short-term | 2 | 1,4 | 5 |
iglidur® G | Dry | Greases | Oil | Water |
Coefficients of friction µ | 0.08 - 0.15 | 0.09 | 0.04 | 0.04 |
Diameter d1 [mm] |
Shaft h9 [mm] |
iglidur® G E10 [mm] |
Housing H7 [mm] |
up to 3 | 0 - 0.025 | +0.014 +0.054 | 0 +0.010 |
>3 to 6 | 0 - 0.030 | +0.020 +0.068 | 0 +0.012 |
> 6 to 10 | 0 - 0.036 | +0.025 +0.083 | 0 +0.015 |
> 10 to 18 | 0 - 0.043 | +0.032 +0.102 | 0 +0.018 |
> 18 to 30 | 0 - 0.052 | +0.040 +0.124 | 0 +0.021 |
> 30 to 50 | 0 - 0.062 | +0.050 +0.150 | 0 +0.025 |
>50 to 80 | 0 - 0.074 | +0.060 +0.180 | 0 +0.030 |
>80 to 120 | 0 - 0.087 | +0.072 +0.212 | 0 +0.035 |
>120 to 180 | 0 - 0.100 | +0.085 +0.245 | 0 +0.040 |
Medium | Resistance |
Alcohols | + to 0 |
Hydrocarbons | + |
Greases, oils without additives | + |
Fuels | + |
Diluted acids | 0 to - |
Strong acids | - |
Diluted bases | + |
Strong bases | 0 |
Specific forward resistance | > 1013 Ωcm |
Surface resistance | > 1011 Ω |