#1, Survey No. 34,
Mandur-Devanahalli Road, Mandur Village, Bidarahalli Hobli,
Bangalore- 560049
Unsupported length - straight FLG:
The energy chain either has a camber or is straight.
Unsupported length - with sag FLB:
The energy chain has a sag of more than half an e-chain height.
Critical sag:
The sag is greater than the permissible value for FLB. Installation with critical sag must be avoided.
Y Axis | X Axis | S | |
---|---|---|---|
Fill weight [kg/m] | Unsupported length [m] | Travel [m] | |
Reference Example A: | 1.5kg/m | 2.0m | 4.0m |
Standard maxium speed and acceleration values (unsupported) |
FLG | FLB | ||
v max. | [m/s] | 20 | 3 |
v peak | [m/s] | 50 | - |
a max. | [m/s2] | 200 | 6 |
a peak | [m/s2] | 784 | - |