Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
igus® (India) Pvt. Ltd.

#1, Survey No. 34,

Mandur-Devanahalli Road, Mandur Village, Bidarahalli Hobli,

Bangalore- 560049

+91 80 69116900
+91 80 68127802
IN(EN)

dryspin® lead screw technology

Our lead screw technology product range includes an assortment of lead screws, lead screw nuts and their accessories in many dimensions and designs. Six different types of lead screw nut made of six different materials with individual specifications are available. Suitable lead screws are available in high helix, trapezoidal and metric threads and in stainless steel, steel and aluminium. The range of lead screw nuts and lead screws includes diameters from 4 to 50mm and pitches from 0.5 to 100mm.
 
Lead screws made of stainless steel and lead screw nuts made of iglidur® high-performance polymers make our drylin® lead screw technology absolutely lubrication-free and maintenance-free. The quiet dry operation and dirt resistance offer a variety of possible applications under a wide range of conditions. Due to the diversity of the product range, the dryspin thread geometry is conceivable in almost all applications.

Number of products: 229

dryspin® lead screw nut, high helix thread, JSRM

  • Material: iglidur® J
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut
from 1,407.60 INR/Pc.
47 items, thereof ready for shipping:
4 in 24 hours
23 in 2 weeks
To the product page

dryspin® lead screw nut, high helix thread, JSLM

  • Material: iglidur® J
  • Thread direction: Left-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut
from 2,603.03 INR/Pc.
22 items, thereof ready for shipping:
1 in 24 hours
12 in 2 weeks
To the product page

dryspin® lead screw nut, high helix thread, J350SRM

  • Material: iglidur® J350
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut
from 3,385.88 INR/Pc.
46 items, thereof ready for shipping:
20 in 2 weeks
To the product page

dryspin® lead screw nut, high helix thread, J350SLM

  • Material: iglidur® J350
  • Thread direction: Left-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut
from 3,648.38 INR/Pc.
21 items, thereof ready for shipping:
4 in 2 weeks
To the product page

dryspin® lead screw nut, high helix thread, RSRM

  • Material: iglidur® R
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut
from 1,321.17 INR/Pc.
46 items, thereof ready for shipping:
13 in 2 weeks
To the product page

dryspin® lead screw nut, high helix thread, RSLM

  • Material: iglidur® R
  • Thread direction: Left-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut
from 1,492.70 INR/Pc.
21 items, thereof ready for shipping:
5 in 2 weeks
To the product page

dryspin® lead screw nut, high helix thread, A180SRM

  • Material: iglidur® A180
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut
from 2,275.28 INR/Pc.
46 items, thereof ready for shipping:
14 in 2 weeks
To the product page

dryspin® lead screw nut, high helix thread, A180SLM

  • Material: iglidur® A180
  • Thread direction: Left-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut
from 3,496.58 INR/Pc.
21 items, thereof ready for shipping:
1 in 2 weeks
To the product page

dryspin® flange lead screw nut, high helix thread, JFRM

  • Material: iglidur® J
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut with flange
from 1,837.13 INR/Pc.
49 items, thereof ready for shipping:
5 in 24 hours
22 in 2 weeks
To the product page

dryspin® flange lead screw nut, high helix thread, JFLM

  • Material: iglidur® J
  • Thread direction: Left-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut with flange
from 3,434.03 INR/Pc.
22 items, thereof ready for shipping:
12 in 2 weeks
To the product page

dryspin® flange lead screw nut, high helix thread, J350FRM

  • Material: iglidur® J350
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut with flange
from 3,188.49 INR/Pc.
48 items, thereof ready for shipping:
19 in 2 weeks
To the product page

dryspin® flange lead screw nut, high helix thread, J350FLM

  • Material: iglidur® J350
  • Thread direction: Left-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut with flange
from 4,933.50 INR/Pc.
22 items, thereof ready for shipping:
4 in 2 weeks
To the product page

dryspin® flange lead screw nut, high helix thread, RFRM

  • Material: iglidur® R
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut with flange
from 1,620.96 INR/Pc.
47 items, thereof ready for shipping:
18 in 2 weeks
To the product page

dryspin® flange lead screw nut, high helix thread, RFLM

  • Material: iglidur® R
  • Thread direction: Left-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut with flange
from 1,921.65 INR/Pc.
22 items, thereof ready for shipping:
3 in 2 weeks
To the product page

dryspin® flange lead screw nut, high helix thread, A180FRM

  • Material: iglidur® A180
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut with flange
from 2,547.83 INR/Pc.
48 items, thereof ready for shipping:
15 in 2 weeks
To the product page

Consulting

Shipping and consultation

In person:

Monday to Friday from 8 am - 8 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH