#1, Survey No. 34,
Mandur-Devanahalli Road, Mandur Village, Bidarahalli Hobli,
Bangalore- 560049
drylin® ZLW "Type EX" linear axes have been prepared for applications in highly sensitive environments such as flour production, woodworking or paint shops with explosion protection requirements. The axis is configured to the individual stroke length with dry-tech® liners and a conductive toothed belt.
Part No. | Weight | Weight | Stroke length | Transmission | Tooth profile | Belt drive | ||||
---|---|---|---|---|---|---|---|---|---|---|
without stroke [kg] | 100 mm stroke [kg] | max.* mm | [mm/rev] | material | width [mm] | tension [N] | ||||
ZLW-1040-02-EX | 0.7 | 0.14 | 2000 | 70 | AT5 | PU with steel | 16 | 200 |
* We would be happy to provide larger stroke lengths upon request after technical clarification
Any length within the stroke length can be selected
Part No. | A | Al | H | E2 | E3 | I | R | f | lt | ha | lz | l2 | d2 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
-0,3 | ±0,15 | ±0,15 | ±0,15 | -0,3 | h9 | ||||||||||
ZLW-1040-02-EX | 74 | 100 | 45 | 60 | 87 | 204 | 40 | 1 | 52 | 22 | 27 | 20 | 10 |
Part No. | X | E | AP | LP | dp | n | nb | nw | nh | dT | T1 | T2 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
±0,2 | -1,0 | ±0,25 | ±0,25 | |||||||||||
ZLW-1040-02-EX | variable | 60 | 78 | 40 | 6.4 | 5.2 | 9.5 | 4.3 | 15.5 | 5 | 36 | 26.5 |