Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
igus® (India) Pvt. Ltd.

36/1, Sy No. 17/3, NCPR Layout, Euro School Road,

Dodda Nekkundi Indl Area, 2nd Stage, Mahadevapura Post,

Bangalore- 560048

+91 80 69116900
+91 80 68127802
IN(EN)

More performance with drytech bearing technology

Maintenance-free components for motorbikes

Motorcycle

Suspension fork

Motorbike suspension fork
iglidur J plain bearings
iglidur J
The fast-and-slow-motion specialist
  • Low wear against different shaft materials
  • Low coefficient of friction during dry operation
  • Vibration-dampening
  • Low moisture absorption

 

Front/rear wheel swing arm

Motorbike front and rear wheel swing arm
iglidur P plain bearings
iglidur P
The endurance runner at high temperatures
  • Low water absorption
  • High load capacity
  • Cost-effective
  • Low wear rates

Rear shock absorber

Motorbike shock absorber
iglidur J guide rings
iglidur J guide rings
Low assembly effort
  • Cost-effective
  • More wear-resistant than PTFE strips
  • Higher load capacity
  • Defined variables

Suspension strut with height sensor

Motorbike suspension strut with height sensor
igubal double joints
igubal double joints
Maintenance-free dry operation
  • Great rigidity and durability with varying loads
  • Compensation of misalignment and edge loads
  • Resistant to dirt, dust and lint
  • Resistant to corrosion and chemicals

Brake calliper

Motorbike brake
iglidur H4 plain bearing
iglidur H4
Economical high-temperature bearing up to 200°C
  • Low coefficient of friction
  • Cost-effective
  • Chemical resistance
  • For high temperatures

Foot mechanism

Motorbike foot mechanism
igubal coupling joints
igubal coupling joints
Maintenance-free dry operation
  • Great rigidity and durability with varying loads
  • Compensation of misalignment and edge loads
  • Resistant to dirt, dust and lint
  • Resistant to corrosion and chemicals

Foot brake

Motorbike foot brake
iglidur J plain bearings
iglidur J
The fast-and-slow-motion specialist
  • Low wear against different shaft materials
  • Low coefficient of friction during dry operation
  • Vibration-dampening
  • Low moisture absorption

 

Footrest

Motorbike footrest
drylin W
drylin W linear guide
For almost unlimited design freedom
  • High rigidity
  • Easy to install & maintenance-free
  • Resistant to dirt thanks to dry operation
  • Square rail with floating bearing function for 90° installation
  • Optional manually adjustable bearing clearance

Stand

Motorbike stand
iglidur P210 plain bearings
iglidur P210
Versatile & robust
  • Low moisture absorption
  • Extremely wear-resistant with loads of up to 20MPa in pivoting mode
  • Good with various corrugated materials and edge loads

Throttle valves

Throttle valve
iglidur G plain bearings
iglidur G
The all-rounder
  • Maintenance-free dry operation
  • Excellent abrasion resistance
  • Resistance to dust and dirt
  • Cost-effective

Brake lever

Motorbike brake lever
iglidur P plain bearings
iglidur P
Cost-effective and maintenance-free
  • Low water absorption
  • High load capacity
  • Cost-effective
  • Low wear rates

Front windscreen

Motorbike windscreen
drylin W
drylin W linear guide
For almost unlimited design freedom
  • High rigidity
  • Easy to install & maintenance-free
  • Resistant to dirt thanks to dry operation
  • Square rail with floating bearing function for 90° installation
  • Optional manually adjustable bearing clearance

Windscreen adjustment

Motorbike windscreen
igubal KGLM
igubal spherical bearing
Dimensional series K in metric dimensions
  • Compensation of misalignment and edge loads
  • Corrosion-resistant
  • Excellent vibration dampening
  • Suitable for rotating, oscillating and axial movements

Front light

Motorbike front light
igubal KBLM
igubal rod end bearing
Maintenance-free dry operation
  • High rigidity
  • Very high durability under alternating loads
  • Compensation of misalignment and edge loads
  • Resistant to dirt, dust and lint
  • Resistant to corrosion and chemicals

Successfully in use


Request a sample box containing plain bearings free of charge!

See for yourself the quality of our plain bearings. The iglidur improves sample box contains:
  • 39 iglidur plain bearings made of the most important iglidur materials 
  • Templates for finding the perfect material for your application
  • iglidur bearing technology catalogue with information about our plain bearings
Order your free sample box now

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8 am - 8 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH