igus® guidefast: Trough for fast and easy assembly on the side of standard indoor crane girders

Crane girder trough module in more widths

guidefast  

Complete tool box for indoor cranes: E2/000 + chainflex® cables + guidefast
 

Save assembly time up to 80%

Suitable for almost all standard crane girders

Standard trough length of 2.0 m

For wall mounted applications

Easy electrification, static cables can be fixed directly to the trough bracket

Easy to install due to defined bore patterns of e-chain® brackets

Compensates tolerances

Material: Galvanized steel, stainless steel or black powder coating (aluminium version in preparation)

Long-term tested to withstand vibration and tough environments


 
Typical applications:Indoor cranes, cranes

guidefast  
guidefast  
guidefast  

1

Guide trough segments are connected with clips, avoiding misalignment

2

Cable feeding every 500 mm, for direct insertion of cables into e-chains®

3

Defined bore patterns for e-chain® mounting brackets every 500 mm, for fast e-chain® assembly

4

New widths 03 and 09

Allows for vertical and horizontal adjustment  

Allows for vertical and horizontal adjustment

Brackets with integrated strain relief  

Bracket with integrated strain reliefs for the installation of permanently laid cables on the crane girder

Dimensions [mm]
Part Number Trough profile
with/without glide bar
For E2/000 e-chain®    
 GF91.30.025.2000 - without glide bar 1500-25-RRR-0 Upon request 
 GF91.30.050.2000 - without glide bar 1500-50-RRR-0 Upon request 
 GF92.30.03.2000 NEW without glide bar 2500-03-RRR-0 Upon request 
 GF92.30.05.2000 - without glide bar 2500-05-RRR-0 Upon request 
 GF92.30.07.2000 - without glide bar 2500-07-RRR-0 Upon request 
 GF92.30.09.2000 NEW without glide bar 2500-09-RRR-0 Upon request 
 GF92.30.10.2000 - without glide bar 2500-10-RRR-0 Upon request 
 GF95.30.05.2000 - without glide bar 2700-05-RRR-0 Upon request 
 GF95.30.07.2000 - without glide bar 2700-07-RRR-0 Upon request 
 GF95.30.10.2000 - without glide bar 2700-10-RRR-0 Upon request 
 GF91.31.025.2000 - with glide bar 1500-25-RRR-0 Upon request 
 GF91.31.050.2000 - with glide bar 1500-50-RRR-0 Upon request 
 GF92.31.03.2000 NEW with glide bar 2500-03-RRR-0 Upon request 
 GF92.31.05.2000 - with glide bar 2500-05-RRR-0 Upon request 
 GF92.31.07.2000 - with glide bar 2500-07-RRR-0 Upon request 
 GF92.31.09.2000 NEW with glide bar 2500-09-RRR-0 Upon request 
 GF92.31.10.2000 - with glide bar 2500-10-RRR-0 Upon request 
 GF95.31.05.2000 - with glide bar 2700-05-RRR-0 Upon request 
 GF95.31.07.2000 - with glide bar 2700-07-RRR-0 Upon request 
 GF95.31.10.2000 - with glide bar 2700-10-RRR-0 Upon request 
More about selected part:
3D-CAD Catalog Quote request Price list myCatalog
guidefast fixation "short" version 01
Set with clamps
Part Number BRi
[mm]
   
 GF9.2.12 0 Upon request 
 GF9.2.12.CD 0 Upon request 
More about selected part:
3D-CAD Catalog Quote request Price list myCatalog
guidefast fixation "long" version 02
Set with clamps
Part Number BRi
[mm]
   
 GF9.2.11 0 Upon request 
 GF9.2.11.CD 0 Upon request 
More about selected part:
3D-CAD Catalog Quote request Price list myCatalog
Delivery time  
Delivery

from stock/ex stock

More information:

News 2015

What did you think of this news? Was it innovative and interesting?

igus® contact +91-80-45127800 Send e-mail to igus®

myigus myCatalog
No minimum order value
900 - 800 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products in stock!
Delivery: Mon - Fri from 9am - 6pm
Sat from 9am - 3pm
Consultation: Mon- Fri from 9am - 8pm
Sat from 9am - 3pm

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
We use cookies to provide our services. By using our services, you agree to the use of cookies. Data protection