igusigus-icon-cart(0)

xiros® radial deep groove ball bearing, xirodur A500, stainless steel balls, cage made of PA, mm

BB-608-A500-10-ES product image
igus-icon-lupe
BB-608-A500-10-ES technical drawing
igus-icon-lupe
1 of 2
BB-608-A500-10-ES product image
BB-608-A500-10-ES technical drawing

  • Good temperature resistance
  • Application temperature: -40 °C to +120 °C
  • Ring material: xirodur® A500
  • Cage material: PA (polyamide)
  • Ball material: stainless steel
Item no.

Consulting

I would be happy to answer your questions personally

Nitin Prakash Vibhandik
Nitin Prakash Vibhandik

igus-icon-phone+91 7760368383

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.

Online:
24h

Shopping at igus®