New
igus-icon-lupe
igus-icon-lupe
1 from 2
- Higher load capacity
- Higher speeds
- Race material: stainless steel
- Cage material: PEEK
- Ball material: silicon nitride
igus-icon-lieferzeitBB-608-420H-70-SIN
22
7
8
608
xiros® hybrid bearing with stainless-steel races and ceramic balls
These xiros hybrid ball bearings are characterised by the combination of two stainless-steel races, ceramic balls and a PEEK cage. This allows for a greater load capacity and higher speeds.
![]()
Tech up:
![]()
Cost down:
![]()
Proof:
![]()
Sustainability:

In person:
Monday to Friday from 7 am - 17 pm.
Online:
24h
WhatsApp-Service:
Monday - Friday: 9am - 5:30pm