igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 3
- Socket cup M5, M6, M8 and M10
- Individual centre dimensions and lengths
- Individual alignment of the bearing position
- Tube material: galvanised steel, stainless steel
Item no.
Coupling joints of the igubal® series
They are made of polymers that result in weight savings of up to 80% and cost savings of up to 40% . Polymer coupling joints can be installed quickly and easily and enable economical operation. Because they manage without lubrication and are maintenance-free.
Upon request, igus® also creates special components. The users of the coupling joints from igubal® include, e.g. companies in the automotive industry, automation, agricultural engineering, plant construction and vehicle technology.