- Pre-assembled mono carriages
- Identical dimensions as recirculating ball bearing guides
- Quiet sliding function instead of metallic balls
- Design: round
- Material sliding element: iglidur E7
- Material: Aluminium
Change Language :
The drylin W WW-10-40-T15-AL-E7 linear carriage from the T-Series, made of aluminium, is fitted with pre-assembled monoslides and iglidur E7 sliding elements. Thanks to its identical mounting dimensions to ball screw guides, it allows for easy integration into existing systems. Instead of metal balls, the quiet sliding action ensures a more pleasant operation. A reliable, maintenance-free solution for applications with high demands on noise reduction and durability.
.jpg)
In person:
Monday to Friday from 7 am - 17 pm.
Online:
24h
WhatsApp-Service:
Monday - Friday: 9am - 5:30pm