igusigus-icon-cart(0)

xiros® skate wheel, xirodur B180, glass balls, mm

BB-6004SW100-B180-10-GL product image
igus-icon-lupe
BB-6004SW100-B180-10-GL technical drawing
igus-icon-lupe
1 of 2
BB-6004SW100-B180-10-GL product image
BB-6004SW100-B180-10-GL technical drawing

  • Inner Ø: 20 mm, Outer Ø: 100 mm
  • One-piece cost effective solution compared to multi-piece
  • Lubricant free and corrosion resistant
  • Operating temperature: -40 °C to +80 °C
  • Ring material: xirodur® B180
  • Cage material: PA (polyamide)
  • Ball material: glass
  • Also available with stainless steel balls 
Item no.

Consulting

I would be happy to answer your questions personally

Nitin Prakash Vibhandik
Nitin Prakash Vibhandik

igus-icon-phone+91 7760368383

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

    • Facebook
    • Instagram
    • LinkedIn
    • YouTube
    • Twitter

    Stay up to date and sign up for the igus® newsletter here.

    igus-icon-globeLanguage:English|Country:India

    The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

    igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH