Guide roller xirodur® B180, double flange, glass balls

BB-608FF-B180-10-GL-CC product image
igus-icon-lupe
BB-608FF-B180-10-GL-CC technical drawing
igus-icon-lupe
1 of 2
BB-608FF-B180-10-GL-CC product image
BB-608FF-B180-10-GL-CC technical drawing
  • Inner Ø: 8mm
  • Suitable for flat belts
  • Lubrication-free and corrosion-resistant
  • Operating temperature: from -40°C up to +80°C
  • Ring material: xirodur® B180
  • Cage material: PA (polyamide)
  • Ball material: glass


Also available with stainless steel balls

igus-icon-lieferzeitBB-608FF-B180-10-GL-CC
7
8

Consulting

I look forward to answering your questions

Nitin Prakash Vibhandik
Nitin Prakash Vibhandik

igus-icon-phone+91 7760368383

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm