My contact person
igus® (India) Pvt. Ltd.

36/1, Sy No. 17/3, NCPR Layout, Euro School Road,

Dodda Nekkundi Indl Area, 2nd Stage, Mahadevapura Post,

Bangalore- 560048

+91 80 69116900
+91 80 68127802

Due to order peaks, the delivery time is 5-8 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

Flange bearing with ball stud, female thread, GFSM-IG igubal®

  • Thread: female thread
  • Housing material: igumid G 
  • Material of ball stud: galvanised steel
  • Maintenance-free and corrosion-resistant
  • Easy connection – easy assembly
  • Compensation of misalignment errors
  • Time saving through fast assembly
Product description
igubal® fixed flange bearings
 
igubal® flange bearings have been developed for supporting the centre or ends of shafts.
 
The housing is made from igumid G, an extremely impact-resistant, long-fibre-reinforced polymer. Suitable for temperatures from -30 °C to +80 °C in long-term use.
  • Maintenance-free and corrosion-resistant
  • Easy connection – easy assembly
  • Compensation for misalignment

Typical application areas
  • Plant applications
  • Automation
  • Agricultural machines
  • Mechanical engineering
  • Food industry
     
    You will find many further application areas here Industry solutions
Application areas
 
Since igubal® flange bearings are designed for maintenance-free dry operation, they are especially suitable for applications in which access to the bearing is limited, in moist or wet environments or cleanroom environments. As a result, igubal® flange bearings are used, for instance, in wash-brush controls, in facade sunscreen systems, in material handling technology and in bakery equipment.
Technical data
Downloads

Other solutions

Consulting

I would be happy to answer your questions personally

Photo
Nitin Prakash Vibhandik

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8 am - 8 pm.

Online:

24h