igusigus-icon-cart(0)

drylin® E stepper motor, stranded wires with Molex connector, NEMA34

MOT-AN-S-060-059-086-L-A-AAAA product image
igus-icon-lupe
MOT-AN-S-060-059-086-L-A-AAAA product image
igus-icon-lupe
MOT-AN-S-060-059-086-L-A-AAAA technical drawing
igus-icon-lupe
MOT-AN-S-060-059-086-L-A-AAAA technical drawing
igus-icon-lupe
play iconMOT-AN-S-060-059-086-L-A-AAAA video
igus-icon-lupe
1 of 5
drylin® E stepper motor, stranded wires with Molex connector, NEMA34
drylin® E stepper motor, stranded wires with Molex connector, NEMA34
drylin® E stepper motor, stranded wires with Molex connector, NEMA34
drylin® E stepper motor, stranded wires with Molex connector, NEMA34
drylin® E stepper motor, stranded wires with Molex connector, NEMA34
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA 34/flange dimension 86mm
  • Protection class: IP40
  • Holding torque: 5.90Nm
  • Nominal current: 6.40A
  • Motor connection: stranded wires with Molex connector
Item no.

Consulting

I would be happy to answer your questions personally

Ashish Rai
Ashish Rai

igus-icon-phone+91 7618792473

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

    • Facebook
    • Instagram
    • LinkedIn
    • YouTube
    • Twitter

    Stay up to date and sign up for the igus® newsletter here.

    igus-icon-globeLanguage:English|Country:India

    The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

    igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH