My contact person
igus® (India) Pvt. Ltd.

36/1, Sy No. 17/3, NCPR Layout, Euro School Road,

Dodda Nekkundi Indl Area, 2nd Stage, Mahadevapura Post,

Bangalore- 560048

+91 80 68127800
+91 80 68127802

robolink® D low cost robot joint, size 50, asymmetrical

Product description
robolink® D robot joint with one PRT slewing ring bearing and cover plate
 
Slewing ring bearing (iglidur® PRT) in a plastic housing. The main component is a worm gear. The centre hole remains free for feeding cables etc. through. The joints can be ordered with or without motor
.
  • Self-locking drive
  • Standard motor option: stepper motor NEMA17 / 23 / 23XL
  • Application e.g. horizontal on base plate
  • 1 pcs Low-cost-PRT (PRT-02-xx-LC), worm shaft made from plastic RN33, application e.g. in manual adjustments
Technical data
Downloads

Consulting

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h