My contact person
igus® (India) Pvt. Ltd.

36/1, Sy No. 17/3, NCPR Layout, Euro School Road,

Dodda Nekkundi Indl Area, 2nd Stage, Mahadevapura Post,

Bangalore- 560048

+91 80 68127800
+91 80 68127802

Han 6B Connector housing (pin) to Han 6B Connector housing (socket), Single locking lever on both sides, straight, PUR 10 x d

  • Requirements: For twistable applications
  • Outer jacket: PUR
  • Coolant resistant
  • Notch-resistant
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Halogen-free
  • Silicone-free
  • UV-resistant
  • PVC-free
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • chainflex® class: 6.1.3.3

Consulting

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h