igusigus-icon-cart(0)

PVC fibre optic cable | glass fibre, connector ST/ST

LWL99230001 product image
igus-icon-lupe
1. Outer jacket: pressure-extruded PVC mixture 2. Banding: plastic fleece 3. Filler: high tensile strength aramid dampening element 4. Fibre shell: LSZH ("Low smoke & zero halogen") material 5. Reinforcement: extremely flexible and high tensile strength aramid alloy 6. Fibre: fibre optic cable made of glass
igus-icon-lupe
1 of 2
LWL99230001 product image
1. Outer jacket: pressure-extruded PVC mixture 2. Banding: plastic fleece 3. Filler: high tensile strength aramid dampening element 4. Fibre shell: LSZH ("Low smoke & zero halogen") material 5. Reinforcement: extremely flexible and high tensile strength aramid alloy 6. Fibre: fibre optic cable made of glass
  • Application: Graded index glass fibre cable for flexible use
  • Outer jacket: PVC
  • Silicone-free
  • Flame retardant
  • Oil resistance: no oil resistance
  • chainflex® class: 3.1.1.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions personally

Ravikumar Alloli
Ravikumar Alloli

igus-icon-phone+91 9342828642

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

    • Facebook
    • Instagram
    • LinkedIn
    • YouTube
    • Twitter

    Stay up to date and sign up for the igus® newsletter here.

    igus-icon-globeLanguage:English|Country:India

    The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

    igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH