Here you can configure your e-chain system® individually. All entries and changes are taking over to the part list which is situated at the end of the page.
       
     
    
    System triflex® R Series TRC.30
    1. Multi-axis movement - High flexibility for complex applications even on the 6th axis. Rotation of approx. ± 10° per chain link possible in the longitudinal axis. This facilitates cable guidance around difficult geometric structures
2. High tensile force absorption due to the special "trailer design" (=ball/cup system), means smooth movements on all axes with a tested tensile strength of up to 50 N
3. Outstanding mechanical specifications - impact proof, dirt-repellent, tough, abrasion-resistant and swarf-resistant. Slides over edges while protecting cables due to smooth outer and inner contours. Tested for more than 1 million cycles in the igus® laboratory
4. Small bend radii and small pitch - for space-saving installation
5. Easy to assemble and disassemble - one injection-moulded component, requiring little effort to assemble. No load-bearing elements (e.g.  steel cables,spring mechanisms, etc.) necessary for retraction
 6. Extremely stable due to external stop-dogs, defined stops for radius and torsion
 7. Minimise set-up times by very easy installation onto your machine/robot and a smart range of accessories