Here you can configure your e-chain system® individually. All entries and changes are taking over to the part list which is situated at the end of the page.
       
     
    
    Series E4.32AG - chain, openable from both sides with crossbars every link
    1. Straight running due to inner/outer link design
 2. Low-noise running due to built-in brake in the radial stop-dogs
 3. The undercut design ensures very high rigidity and load capacity with radial loads
 4. 15% more tensile strength (compared to the best old E4 series), better unsupported length due to improved stop-dog system and vertical radius stops
 5. New crossbar for faster assembly/disassembly available 385.X. Q
 6. New interior separation system increases the service life of your cables by up to factor 4
 7. "No camber" version possible simply by rotating the outer link; no rework required
 8. Crossbars can be removed from both sides of the e-chain®
 9. Lid for e-tube can be pivoted open and removed
 10. Wide plastic crossbars – cable-friendly
 11. Optimised gliding surfaces – long service-life
 12. Smooth outer contours, less dirt adhesion
 13. Strain relief separator can be fitted in the mounting bracket