In many applications, the robot rotates only a few degrees around Axis 1. This small rotation angle makes a twisterchain or similar solutions unnecessarily costly and space-consuming. For rotation angles of up to 270°, there is the swivel bracket + matching adapter for installation on the robot. The mounting brackets with swivel bearings provide additional flexibility. The advantages:
Rotation around axis 1 by up to 270°.
Slim, simple design and therefore extremely space-saving