Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
igus® (India) Pvt. Ltd.

#1, Survey No. 34,

Mandur-Devanahalli Road, Mandur Village, Bidarahalli Hobli,

Bangalore- 560049

+91 80 69116900
+91 80 68127802
IN(EN)

drylin® W - Linear guide for almost unlimited leeway in design

The drylin® W linear guides constitute a cost-efficient preassembled system. The design of the linear guide allows extremely high flexibility in design and a simple installation by the application of single or double rails Hard-anodized aluminum is used as rail material and provides for the best friction and wear results. The exclusion of lubrication makes the system extremely insensitive to dirt.

Information about the options:


Within this configurator, you can assemble a rail and the carriage as you wish:

Overview of configuration options: Rail

Shaft diameter 6 mm
Rail width 30 mm

drylin® W double rail - angular

Shaft diameter 10 mm
Rail width 40 / 80 mm

drylin® W double rail - round

Shaft diameter 16 mm
Rail width 60 mm

drylin® W double rail - round

Shaft diameter 20 mm
Rail width 80 mm

drylin® W double rail - round

Overview of configuration options: Drilled

Non-drilled

Standard bore pattern

Parallel drill holes in shaft diameter 10 and 20 mm

Standard drill pattern with a central threaded hole 3/8th inch

Ideal for camera guides

Rail with milling groove

for diameters 06 and 10 mm - 30% weight reduction

Overview of configuration options: Carriage

Standard version

For all diameters

Adjustable "turn-to-fit" bearings

Feature for manual clearance adjustment - not for shaft diameter 06 mm

3/8th inch through holes in the carriage

Ideal for camera guides - for all diameters

Hand clamp for easy positioning

Only for shaft diameter 20 mm.



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH