My contact person
igus® (India) Pvt. Ltd.

36/1, Sy No. 17/3, NCPR Layout, Euro School Road,

Dodda Nekkundi Indl Area, 2nd Stage, Mahadevapura Post,

Bangalore- 560048

+91 80 45127800
+91 80 45127802

Lubricant and maintenance-free products for pools and public bath

 
Low maintenance and cost-effective products for the use in pool- and public bath construction

With our many years of experience as a manufacturer of energy supply systems and plain bearing technology made of high-performance plastics, we also offer a broad range of products for swimming pool builders, the following is only an excerpt.
igus® products are suitable for use in, for example, roofing for swimming pools, pool covers, moving skylights or sliding doors, or in cleaning robots.
 
Special benefits of igus® products

Lubricant-free

Maintenance-free solution

Corrossion-resistant

Chemical resistant

Delivery from 24h*, no minimum order value


igus® also provides tailored support for your specific application. Get in touch with us!

Current News 2015 for public bath and pool construction

...resistant in Ø25 ...

Extreme resistance combined with flexibility and resiliencemarks the new stainless steel drylin® W linearguide system in installation size 25.

...resistant in Ø25 ...    

Combine more … in the thread area

drylin® lead screw nuts in 5 materials

Combine more … in the thread area    

... a feed rate of up to 100 mm ...

Efficiency, a long life and quiet running distinguish the dryspin® high helix thread technology.

... a feed rate of up to 100 mm ...    

Products for use in swimming pools and public baths

Slat blinds / Sunscreen

1

Electrical roof hatches


2

Electrical roof hatches


3

A broad variety of shapes and materials - igubal® spherical balls
Energy chains for confined spaces
e-chain® E2 micro
CF9 chainflex® control cables for smallest bending radii
igubal® spherical balls  

Corrossion-resistant

Very low weight

Various materials

E2 micro - overview  

Inner dimensions from 5 x 5 mm

Light and cost effective

Broad range of versions


More information  

Radii up to 4 x d

TPE outer jacket

resistant to chlorine


Electrical roof hatches


4

Electrical roof hatches


5

Pool pumps /
Swimming pool filter

6

For wet applications
iglidur® H
Self-adjusting igubal® spherical bearings
Submersible
iglidur® UW plain bearings
More information  

For underwater applications

Chemical resistant

Maintenance-free solution


 

igubal®  product overview  

Insensitive to dirt and dust

for rotary, oscillating and linear motions

Very low weight

More information  

For underwater applications

For fast and continuous rotations

High holding times


Sliding door

7

Cover

8

Cleaning robot

9

For confined installation spaces - drylin® N low profile linear guide
igubal® flange and pillow block bearings
Wear-resistant xiros® C160 polymer ball bearing
drylin® N low profile guide systems  

Small installation height between 6 and 12 mm

Corrossion-resistant

Low wear with low coefficient of friction

igubal®  product overview  

Totally corrosion-resistant

Very low weight

Usable underwater for chemical resistance

High stiffening and fatigue strength

Ideal for outdoor use

xiros® plastic ball bearing  

Nonmagnetic and washable

resistant to chlorine

Corrossion-resistant


Interesting application examples for swimming pool builders

Swimming pool cover

Despite high installation costs, the solution with ball bearings and shrink tubing never achieved a proper sealing. The problem could be solved thanks to igubal® flange bearings.

Swimming pool cover    

Flexible roofing

With this system, for example, terraces can be roofed flexibly. The roof is even waterproof in the closed state.

Flexible roofing    

Sunshades

No matter how much the sun shines: these sunshades ensure pleasant light conditions within the building.

Sunshades    
Find references

Are you looking for field-tested application examples?
Here you can browse through already implemented customer applications and filter them according to your specifications.

Application area:
Product area:


Further information

Solar technology

For extreme environments.

Solar technology