Extension height | Basket design |
---|---|
0-3m | One-piece basket |
3 - 13m | Telescopic basket |
Speed | Acceleration | Lateral speed | Lateral acceleration |
---|---|---|---|
≤ 1m/s | ≤ 2m/s2 | ≤ 1m/s | ≤ 2m/s2 |
Travel distance S [mm]: |
|
Part Number | Max. cable diameter |
Max. bending radius |
Internal height | Inner width | Length* | Number of chambers |
||
---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] | ||||
LB.E332.25.2.175.1.01.0 | 9 | 175 | 13 | 25 | 1000 | 2 | 1,77,046.94 INR | |
LB.E332.25.2.175.2.01.0 | 9 | 175 | 13 | 25 | 2000 | 2 | 2,27,820.99 INR | |
LB.E332.25.2.175.3.01.0 | 9 | 175 | 13 | 25 | 3000 | 2 | 2,62,038.09 INR | |
LB.E332.25.2.175.4.01.0 | 9 | 175 | 13 | 25 | 4000 | 2 | 3,70,057.94 INR | |
LB.E332.25.2.175.5.01.0 | 9 | 175 | 13 | 25 | 5000 | 2 | 4,04,277.99 INR | |
LB.E332.25.2.175.6.01.0 | 9 | 175 | 13 | 25 | 6000 | 2 | 4,55,046.13 INR | |
LB.E332.25.2.175.7.01.0 | 9 | 175 | 13 | 25 | 7000 | 2 | 4,89,266.18 INR | |
LB.E332.25.2.175.8.01.0 | 9 | 175 | 13 | 25 | 8000 | 2 | 5,40,037.28 INR | |
LB.E332.25.2.175.9.01.0 | 9 | 175 | 13 | 25 | 9000 | 2 | 5,74,254.38 INR | |
LB.E332.25.2.175.10.01.0 | 9 | 175 | 13 | 25 | 10000 | 2 | 6,47,989.28 INR | |
LB.E332.25.2.175.11.01.0 | 9 | 175 | 13 | 25 | 11000 | 2 | 6,82,209.33 INR | |
LB.E332.25.2.175.12.01.0 | 9 | 175 | 13 | 25 | 12000 | 2 | 7,32,977.48 INR | |
LB.E332.25.2.175.13.01.0 | 9 | 175 | 13 | 25 | 13000 | 2 | 7,67,194.58 INR |
Travel distance S [mm]: |
|
Ordering number | Max. cable diameter |
Max. bending radius |
Internal height | Inner width | Length* | Number of chambers |
||
---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] | ||||
LB.E332.32.2.250.1.01.0 | 12 | 250 | 17 | 32 | 1000 | 2 | 2,20,128.04 INR | |
LB.E332.32.2.250.2.01.0 | 12 | 250 | 17 | 32 | 2000 | 2 | 2,50,377.73 INR | |
LB.E332.32.2.250.3.01.0 | 12 | 250 | 17 | 32 | 3000 | 2 | 3,50,026.18 INR | |
LB.E332.32.2.250.4.01.0 | 12 | 250 | 17 | 32 | 4000 | 2 | 3,80,272.92 INR | |
LB.E332.32.2.250.5.01.0 | 12 | 250 | 17 | 32 | 5000 | 2 | 4,10,525.56 INR | |
LB.E332.32.2.250.6.01.0 | 12 | 250 | 17 | 32 | 6000 | 2 | 4,40,775.24 INR | |
LB.E332.32.2.250.7.01.0 | 12 | 250 | 17 | 32 | 7000 | 2 | 4,71,021.98 INR | |
LB.E332.32.2.250.8.01.0 | 12 | 250 | 17 | 32 | 8000 | 2 | 5,01,274.62 INR | |
LB.E332.32.2.250.9.01.0 | 12 | 250 | 17 | 32 | 9000 | 2 | 5,63,057.13 INR | |
LB.E332.32.2.250.10.01.0 | 12 | 250 | 17 | 32 | 10000 | 2 | 5,93,306.82 INR | |
LB.E332.32.2.250.11.01.0 | 12 | 250 | 17 | 32 | 11000 | 2 | 6,23,556.50 INR | |
LB.E332.32.2.250.12.01.0 | 12 | 250 | 17 | 32 | 12000 | 2 | 6,53,806.19 INR | |
LB.E332.32.2.250.13.01.0 | 12 | 250 | 17 | 32 | 13000 | 2 | 6,84,055.87 INR |