Continuous extension up to 1,200mm
Full extension, partial extension, overextension
Snap mechanism in end and middle positions optionally available
Continuous extension up to 2,000mm
Quiet, solid run
Robust structure thanks to solid plastic-aluminium design
Extension length up to 500mm
Low clearance due to spring pre-load
Constant displacement forces through drylin® N pre-load prism slide
Extension lengths of 125mm / 150mm
Three-piece structure made of igus® high-performance polymers
Non-metallic
Extension lengths up to 1,200mm / 2,000mm
Reduced light reflections thanks to black-anodised aluminium
Unobtrusive optics
Extension lengths up to 1,200mm
Temperature resistant up to 130°C
Optionally available in silver or black (AR) in the online shop