Overview of the drylin® E products – "e" for electric

drylin E - product finder and service life calculation

After you have selected your application parameters, the product finder shows an overview of the linear systems and the motors that are suitable. The product finder calculates the individual price of the linear axis as well as the utilisation rate of the motors and the service life in strokes. With just a few clicks, you can put together a complete linear axis including motor, connection cables and built-on parts.

Electric motors

Cost-effective and scalable motors for linear axes, linear robots and delta robots

Stepper motors; BLDC and DC direct-current motors; motor/gearbox; motor control; accessories
  • Quick selection of the right motor
  • Prices and delivery time for each product
  • No minimum order quantity, 24hrs a day
  • Technical data sheets included
  • Certified with the Trusted Shops seal of quality
Find out more about electric motors

Product range:

drylin® E adapter kits for servo motors

Adapter kits for servo motors

drylin® E accessories

Spacer, motor flange and coupling due to the right linear tabel and motor combinations.

drylin® E - End- and reference switch

End- and reference switch suitable to drylin® linear axis

drylin® E electric linear axes with motor

drylin® E electric linear axes with motor

GRW-0630 - highly dynamic at small loads

Small and light cantilever axis for "pick & place" applications

Gantry Drive drylin® E gantry drive unit

drylin® E drive unit for linear robots

drylin® Q - gripper axis

drylin® Q - gripper axis, move components within confined spaces and at low weight

Gantry robots

Gantry robots from igus® for cost-effective automation solutions

drylin® - lift/swivel unit

drylin® - lift/swivel unit, based on a rack and pinion drive with coated aluminium 4-edge profile as well as a round table element with integrated toothing

A = igus® step motors

Cost-effective

Maintenance-free solution

Four installation sizes

15 variants


B = Claw coupling
C = Motor flange: connection for stepper motors
D = Ball bearings leadscrew supports
E = Tooth belt, trapezoidal or high helix thread
F = Liners made of maintenance-free iglidur® J
G = Lubrication-free linear guide system using polymer bearings
motor size motor datas possible/recommended axis
belt driven
spindle
NEMA17 Holding torque Mo[Nm]=0,5
flange dimension 42mm
ZLW-0630
ZLW-1040
SAW-0630
SAW-1040
SHT-12
SLW-1040
SLW-1080
NEMA23 Holding torque Mo[Nm]=2,0
flange dimension 56mm
ZLW-0630
ZLW-1040
ZAW-1040
SAW-1040
SHT-12
SLW-1040
SLW-1080
SHT-20
SLW-1660*
SLW-2080*
NEMA23XL Holding torque Mo[Nm]=3,5
flange dimension 60mm
ZLW-0630
ZLW-1040
ZAW-1040
SAW-1040
SHT-12
SLW-1040
SLW-1080
SHT-20
SLW-1660*
SLW-2080*
NEMA34 Holding torque Mo[Nm]=5,9
flange dimension 86mm
ZLW-1660 SHT-20
SLW-1660*
SLW-2080*

* = on request