Plain bearings for thermal management

The alternative to carbon graphite bearings in coolant pumps and valves

With the continuing trend towards BEV, PHEV and HEV, the importance of thermal management (TM) is increasing and with it the demands on the systems. igus offers the right bearing for various TM applications such as water pumps and cooling water manufacturers and will be happy to support you in your selection.

Bearing requirements in TM applications:

  • Resistance to water-glycol
  • Temperatures up to 150°C
  • No leakage over service life
  • Resistant to contamination from moulding sand


Advantages of igus plain bearings:

  • Cost advantages over carbon graphite, PTFE and ceramic bearings
  • Quiet operation
  • Up to 80% weight savings
  • Ideally suited in combination with plastic shafts
  • Overmoulding possible
Markus Feth, Head of Automotive iglidur Bearing Technology, explains the advantages of iglidur plain bearings compared to carbon graphite bearings in coolant pumps.

Suitable products

NEW: iglidur H3

Particularly wear-resistant, high elongation at break and chemical resistance

iglidur H370

Maximum service life under water with high media resistance and load capacity

iglidur H1

High media and temperature resistance, very low coefficients of friction

iglidur H4

High chemical and temperature resistance -40°C to +200°C
Special plain bearings

Hydrodynamic and special plain bearings

Our standard product range includes various plastic bearings that are suitable for use in combination with hydrodynamic lubrication. We also manufacture plain bearings in a special design with radial or axial grooves that ensure an even better flow of the water-glycol mixture.
⯈ Plain bearings for hydrodynamic applications
⯈ Learn more about special parts and get advice

More information

All application locations

Inside and out: our motion plastic products show their advantages in numerous places in the car
Get an overview

Go back to overview

To the introductory page with further areas of application for our products and information on special services
Go to overview