My contact person
igus® (India) Pvt. Ltd.

36/1, Sy No. 17/3, NCPR Layout, Euro School Road,

Dodda Nekkundi Indl Area, 2nd Stage, Mahadevapura Post,

Bangalore- 560048

+91 80 45127800
+91 80 45127802

Spherical bearings

Say goodbye to expensive, heavy and high-maintenance spherical bearings made of metal. Instead, count on the more economical alternative: igubal® spherical bearings made of a plastic which igus® engineers have turned into an all-round talent in decades of research work: the polymer bearings are up to 40% more cost-effective and up to 80% lighter than metal bearings. They are easy to mount and more economic in operation. Why? Because they are maintenance-free and have a long service life. The polymer bearings permit low-friction dry operation without lubricant, they are resistant to dust and coarse dirt, corrosion-free in wet and damp environments and can be deployed in a wide range of media. They remain reliable in operation, even when they have been exposed to UV radiation from the sun or nuclear radiation for many years. Suitable for temperatures ranging from -30 to +80°C, and even up to +200°C in the HT version.

Products

Filter

Size
Temperatures
Requirements
Material

Number of products: 19

Spherical ball, injection moulded, JEM-SP, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® J
  • Low moisture absorption
  • Cost-effective thanks to injection moulding
  • Material spherical ball: iglidur® J
Spherical ball JEM, replacement spherical ball, slim, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® J 
  • For various metal bearing housings
  • Low wear against a lot of shaft materials
  • Low coefficients of friction during dry operation
  • Vibration dampening
  • Good chemical resistance
  • Best material to use with soft shaft materials
  • Low moisture absorption
  • Material spherical ball: iglidur® J
Spherical ball, A180EM, replacement spherical ball, slim, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® A180
  • For various metal bearing housings
  • Complies with FDA regulations for repeated contact with food
  • Good media resistance
  • For wet environments
  • Good wear-resistance
  • Material spherical ball: iglidur® A180
Spherical ball, A350EM, replacement spherical ball, slim, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® A350
  • For various metal bearing housings
  • Compliant with EC regulation 10/2011 EC, FDA-compliant
  • For use with temperatures up to +180 °C
  • For medium to high loads
  • Equally good for both oscillating and rotating applications
  • Material spherical ball: iglidur® A350
Spherical ball, standard, WKM, mm, igubal®
  • Dimensional series: K following DIN ISO 12240
  • Material of spherical ball: iglidur® W300
  • Standard, with low coefficients of friction
  • Material spherical ball: iglidur® W300
Spherical ball, standard, WEM, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® W300
  • Standard, with low coefficients of friction
  • Material spherical ball: iglidur® W300
Spherical ball, cost-effective, RKM, mm, igubal®
  • Dimensional series: K following DIN ISO 12240
  • Material of spherical ball: iglidur® R
  • Cost-effective, good wear resistance
  • Material spherical ball: iglidur® R
Spherical ball, cost-effective, REM, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® R
  • Cost-effective, good wear resistance
  • Material spherical ball: iglidur® R
Spherical ball, high-temperature, XKM, mm, igubal®
  • Dimensional series: K, following DIN ISO 12240 
  • For temperatures up to +250°C
  • Material spherical ball: iglidur® X
Spherical ball, high-temperature, XEM, mm, igubal®
  • Dimensional series E following DIN ISO 12240 
  • For temperatures up to +250°C
  • Material spherical ball: iglidur® X
Spherical ball, low level of moisture absorption, JKM, mm, igubal®
  • Dimensional series: K following DIN ISO 12240
  • Material of spherical ball: iglidur® J
  • Low moisture absorption
  • Material spherical ball: iglidur® J
Spherical ball, low level of moisture absorption, JEM, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® J
  • Low moisture absorption
  • Material spherical ball: iglidur® J
Spherical ball, splittable, low level of moisture absorption, JKM-GT, mm, igubal®
  • Dimensional series: K following DIN ISO 12240
  • Material of spherical ball: iglidur® J
  • splittable
  • Low moisture absorption
  • Material spherical ball: iglidur® J
Spherical ball, low cost, low level of moisture absorption, J4KM, mm, igubal®
  • Dimensional series: K following DIN ISO 12240
  • Material of spherical ball: iglidur® J4
  • Cost-effective
  • Low moisture absorption
  • Material spherical ball: iglidur® J4
Spherical ball, low cost, low level of moisture absorption, J4EM, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® J4
  • Cost-effective
  • Low moisture absorption
  • Material spherical ball: iglidur® J4

Consulting

I would be happy to answer your questions personally

Photo
Nitin Prakash Vibhandik

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h