iglidur® K230, double flange bearing, K230CM

Low coefficient of friction and wear

iglidur® K230, double flange bearing, K230CM
iglidur® K230, double flange bearing, K230CM drawing
1 from 2
iglidur® K230, double flange bearing, K230CM
iglidur® K230, double flange bearing, K230CM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: K230CM-05-02
  • Material: iglidur® K230
  • Shape: Clip bearings
  • Dimensions:
    • d1 5 mm
    • d2 6.2 mm
    • b3 2 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Low moisture absorption
  • High temperature resistance
  • High chemical resistance
  • Corrosion-resistant
Compared to iglidur® M250, the new iglidur® K230 material offers lower moisture absorption and even more flexibility.
Unsure if it fits?

Consulting

I look forward to answering your questions

Nitin Prakash Vibhandik
Nitin Prakash Vibhandik

igus-icon-phone+91 7760368383

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm