Motor control

The igus D1 and D2 motor control system can be used for any type of motor. With the exception of the igus D3 motor control system, all can be operated at 48V. The igus D3 motor control system works with 24V. The motor control systems D3, D7, D8 and D9 are intended for simple automation directly on the control system and therefore do not require any software and/or PC. The igus D1 and D2 motor control system also do not require any additional software installation, but are programmed based on web browsers. In this way, settings can be parametrised on the PC but also on the tablet and smart phone. No programming knowledge is required for this. All output stages can also work as slaves, making them versatile.

Number of products: 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!

Consulting

I look forward to answering your questions

Ashish Rai
Ashish Rai

igus-icon-phone+91 7618792473

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm