#1, Survey No. 34,
Mandur-Devanahalli Road, Mandur Village, Bidarahalli Hobli,
Bangalore- 560049
Load | Travel | Oil resistance | Torsion |
from 1 to 7 | 1 to 6 | 1 to 4 | 1 to 4 |
Load | ❶ | low | 1 | 2 | 3 | 4 | 5 | 6 | 7 | highest | |
Travel | ❷ | unsupported | 1 | 2 | 3 | 4 | 5 | 6 | 400m + | ||
Oil resistance | ❸ | None | 1 | 2 | 3 | 4 | highest | ||||
Torsion | ❹ | None | 1 | 2 | 3 | 4 | ±360°/m |
Recording and reviewing the production parameters in relation to the chainflex® cable.
Performance of endurance bending tests in e-chain® testing rigs with short, fast travels.