36/1, Sy No. 17/3, NCPR Layout, Euro School Road,
Dodda Nekkundi Indl Area, 2nd Stage, Mahadevapura Post,
Bangalore- 560048
Smooth, cable friendly inner surfaces
Low noise operation through integrated "brake" on the radial stop dogs
Sound dampers as an additional noise-reducing option
Wide application range
Numerous interior separation options
Large accessory kits
Widths up to 2000 mm through extension links
To open on both sides
Max. travel distance: Over 200 m
Krane
Indoor Cranes
Composting systems
Sewage treatment plants
Machine tools
General mechanical engineering
Materials-Handling Technology
Refrigeration engineering
Construction machinery
Wood working
Robotics and handling systems