e-chains® News and Line Extensions 2012

the-chain for long travels

guidelite for simple guide requirements

Realize travel distances up to 150 m, cost effectively and quickly.

guidelite for simple guide requirements    

E2/000 rol e-chain® - long travels at a low price from stock

Realize energy-efficient and cost-effective long travels.

E2/000 rol e-chain® - long travels at a low price from stock    

PPDS basic - Just switch off

Push/Pull force calculation as safety standard.

PPDS basic - Just switch off    

E4.1 roller - Just cut it out

Reduce drive power for moving energy chains® - now also with the E4.1 standard kit

E4.1 roller - Just cut it out    

P4 - Save energy and space

Smallest radii for roller energy chain P4 - longest travel distances, even for small installation spaces.

P4 - Save energy and space    

guidefast - easy assembly

Cost effective energy supply for crane gantries and building cranes - quickly installed as a toolbox solution

guidefast - easy assembly    
the-chain for vertical applications

e-spool modular kit

The alternative to the cable drums - cable-friendly and guides various media safely.

e-spool modular kit    

liftband - Guide upward

Modular, silent, space saving - guide media, energy and data upward.

liftband - Guide upward    

guidelok slimline F - quickly upward

No rattling and striking during lateral accelerations - safely guide up to heights of 50 m - now in new sizes.

guidelok slimline F - quickly upward    

e-spool - Multi-Energy-Spool

The alternative to the cable drum - cable friendly and a secure guide for various media.

e-spool - Multi-Energy-Spool    
the-chain circular applications

Rotation modules - High stacking

Realize circular motions up to 900° and more, even for high loads, using igus® rotation modules.

Rotation modules - High stacking    
the-chain multiaxis applications and robots

triflex® TRLF - quickly inserted

Faster filling of thick hoses and cables.

triflex® TRLF - quickly inserted    

triflex® RSP - adjustable retrieval

Avoid loop formations at the robot wrist - now with continuously adjustable retract force.

triflex® RSP - adjustable retrieval    
the-chain for chip areas

Aluminum lid - Open Aluminium lids

Removable aluminum lids for the E4.1 system.

Aluminum lid - Open Aluminium lids    

Chip-proof connecting elements - tight

Chip-proof connecting elements of energy tubes - "all-around" fastening and integrated C rails.

Chip-proof connecting elements - tight    

RX - afrom stock against hot chips

High temperature plastic version of the chip-proof RX-energy tubes from stock - 850°C in as little as 24 hrs.

RX - afrom stock against hot chips    
the-chain with housing

micro flizz® - More
cables

A system for data, media and signals in a new size - maintenance-free alternative to the conductor line.

micro flizz® - More  cables    
the-chain for high dynamic applications

Growth in size

New width for R4.112.

Growth in size    

Even larger

Extension of the successful E4.1 program.

Even larger    

Lower installation time

Simple tool - high benefit: Save time with new chain-opener for E4 and E6

Lower installation time    

E3 Connecting elements - Up, down, in front ... Whatever

Space saving "all-around" fastening for the highly dynamic E3 energy chains®.

E3 Connecting elements - Up, down, in front ... Whatever    

E61.52 - quiet, smooth-running,

Now also with 52 mm inner height - new generation of smooth-running cleanroom energy chains®.

E61.52 - quiet, smooth-running,    

Series E4.38L - cost-effective

Extension of the E4.1 light program: Series E4.38L

Series E4.38L - cost-effective    
the-chain in small and medium sizes

E2.15 - mini, open

Maximum variability with an energy chain® - modular design lowers cost and increases options.

E2.15 - mini, open    

Product extension E2 micro - more choice

Extension to the product variety - new bending radii for more cable variety and space availability.

Product extension E2 micro - more choice    

Product extension E2 mini - of small

Extension of product range - new radii for increased cable variety and space availability

Product extension E2 mini - of small    
the-chain endless circulating

c-chain® - continuously circulating from stock

Improved economics by standardization - toolbox of continuously revolving energy chains.

c-chain® - continuously circulating from stock    
the-chain for special requirements

ESD/ATEX from stock

Permanently conductive energy chain ESD/ATEX - product range available within 24 hours.

ESD/ATEX from stock    

Detectable e-chain® - detectable

Magnetically detectable plastic energy chain for the food and tobacco industries

Detectable e-chain® - detectable    
the-chain for more possibilities

System E4 - universal, easy, cable friendly

Further interior separators to increase the service life of the cable by factor 4.

System E4 - universal, easy, cable friendly    

System E6 - new connecting elements

Further interior separators to minimize cable wear up to 75%

System E6 - new connecting elements    

Award-winning igus® designs

"Design Oscars" for igus® products in the category "Industry Design"

Award-winning igus® designs    
More news:

News and program line extensions archive

2011

2010

2009

igus® contact +91-80-45127800 Send e-mail to igus®

myigus myCatalog
No minimum order value
900 - 800 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products in stock!
Delivery: Mon - Fri from 9am - 6pm
Sat from 9am - 3pm
Consultation: Mon- Fri from 9am - 8pm
Sat from 9am - 3pm

Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.