Passenger boarding bridges

Without them, flying would be much more uncomfortable: the passenger boarding bridge (also called gangway or passenger bridge) allows sheltered, flat level entry into aircraft at thousands of airports worldwide. In the early days of flying the entry was much easier. The small propeller machines had built-in small stairs that were simply lowered. Even today, smaller aircraft usually use built-in stairs, since the slope of the passenger boarding bridge would otherwise be too steep.
How would it look without the passenger boarding bridge? Modern commercial aircraft have entry height of up to 4 metres above the ground. In the case of gigantic jets like the Airbus A380, passengers have to ascend two levels. It would require very high stairs. And families with children, elderly and infirm passengers would find it much harder to board the plane. Not to mention the protection against wind and weather.
 
The principle of the passenger boarding bridge is simple: as a rule, part of the system is firmly anchored to the airport building. Another part is flexibly mounted on bearings in order to be able to dock to the various aircraft types. So it is important to compensate for differences in the height of the aircraft door as well as different aircraft lengths and widths. For this purpose, a gangway usually consists of several tubes that can telescope in and move apart and one or more lifting units. This telescopic bridge is the most flexible model of the passenger bridge. Less flexible designs are often only suitable for certain aircraft types, which limits the flexibility of airport operators.
The passenger bridge is moved by means of electric motors. They need power and data cables for control. The movements of the individual elements are not very fast. Nevertheless, the cables must be protected against damage. Since they are usually outside the gangway, they must defy wind and weather.
Passenger bridge design

Benefits of igus products in passenger boarding bridges

As the downtime of aircraft is getting shorter and shorter and the passenger board bridges are supposed to work reliably, the mechanical movement has to run smoothly. A stoppage of a passenger boarding bridge can mean an immediate financial loss for the airport operator, the airline and also for the passengers who want to fly comfortably and safely on time.
The high reliability of the products speaks for the use of igus products in the passenger boarding bridges. Cable movements in the gangway can be guided safely with our e-chain systems. The strokes are mostly horizontal movements in the telescope tunnels and vertical in the lifting units. e-chains are durable, so a long service life can be counted on. They can be installed in a space-saving manner, so that no cables hang down and visually impair the look. e-chains can be used to supply all required energy (power and control cables, hydraulics, pneumatics, etc.)
 
e-chain systems reduce required cable lengths by more than 50% (with medium feed) and prevent external mechanical loads on the cables, such as uncontrolled rocking, swinging, jamming, etc. The low maintenance requirements reduce downtime. The e-chain systems work ideally in conjunction with igus chainflex cables which withstand heat, sun, rain and snow, just as the e-chains do.

Products for use in passenger boarding bridges
 

Energy supply chains

  • Protection for cables and hoses
  • Space-saving installation and reduced cable lengths (alternative to festooning)
  • Travels of 800m or more possible
  • Easy installation due to fast opening and separation of chain links
  • Low wear due to specially optimised igus high-performance polymers
  • Extremely stable, cable-friendly rounded crossbars
  • Interior separation modular kit for longer service life
  • High product variety for almost every application
  • Special materials available for special applications
  • Available from stock with many accessories
  • Circular movements up to 7000°
Especially well-suited to passenger boarding bridges: E2/000 series, ​​​​E4.1 series, ​​​​E4/00 series, triflex R 3D energy chains
E4.1L

Cables for motion

  • 25 years of experience - four-year guarantee
  • Largest range with 1,354 cables types for data, bus and hybrid systems.
  • No cutting charges
  • Predictable service life
  • Various types of movements possible: horizontal, vertical, torsion
  • Freely available samples
  • 50% time reduction when stripping due to unique CFRIP technology
  • Available from stock, from 1m length within 24 hours
chainflex cable CF270.UL.D

Successfully in use

Passenger boarding bridge with energy chain

Modern energy chain system at Cologne/Bonn airport

To ensure that the cables that supply the jet bridge control system as well as the aeroplane are routed safely for the future, eight passenger boarding bridges were retrofitted in succession at Cologne/Bonn airport and modernised to last the next few decades.
Energy chains underneath passenger boarding bridge

e-chains replace festoonings at airport in Utah

Here, e-chains are used for the cable guidance at passenger boarding bridges that are slid one above another in a telescopic way. They are replacing previous festooning systems, which proved to be unreliable. When side-mounted, these chains are also particularly compact.


Consulting

I would be happy to answer your questions personally

Photo
Kaushik Ramanujachar

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8 am - 8 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH