#1, Survey No. 34,
Mandur-Devanahalli Road, Mandur Village, Bidarahalli Hobli,
Bangalore- 560049
Individual bundles with optimized pitch length and pitch direction
2Center element for high tensile stresses
3Single-wire diameter optimized for energy chains
4Highly abrasion-resistant, gusset-filled extruded jacket
Total shield with optimized braiding angle (covering approx. 70% linear, approx. 90% optical)
2Gusset-filled extruded inner jacket supports stranding
3Center element for high tensile stresses
4Tension-proof center element in individual bundles
5Pressure extruded jacket
Stranded elements with optimized pitch length and pitch direction
2Gusset-filled extruded inner jacket supports stranding
3Center element for high tensile stresses
4Pair braid shield
5Total shield with optimized braiding angle (covering approx. 70% linear, approx. 90% optical)
6Pressure extruded jacket
Supporting braid made of glass-yarn-stranded FRP rods
2Gel-filled fiber sheath
3FOC fibers
4Highly abrasion-resistant TPE jacket
5Integrated torsion protection
Total shield with optimized braiding angle (covering approx. 70% linear, approx. 90% optical)
2Optimized single-wire diameter
3Center element for high tensile stresses
4Gusset-filled extruded inner jacket
5Stranding with optimized pitch length and pitch direction
6Pair braid shield over optimized stranded core pair
7Highly abrasion-resistant pressure extruded jacket
Total shield with optimized braiding angle (covering approx. 70% linear, approx. 90% optical)
2Gusset-filled extruded inner jacket
3Center element for high tensile stresses
4Optimized single-wire diameter
5Stranding with optimized pitch length and pitch direction
6Highly abrasion-resistant pressure extruded jacket