chainflex Online Shop with prices - Product selection

Product finder  
Productfinder

The parameter selection gives you an overview of all chainflex cables that could be considered.

.  
Lifetime
calculation

The parameters of travel, bending radius and acceleration will give you the service life of the chainflex cable.

Guarantee programme for cables  
chainflex® guarantee

This programme offers you a guarantee for chainflex®
cables from the catalogue range.

Find according to cable type quickly

Control cables  

Control cables

Bending radii up to 4xd

Shielded / Unshielded

Jacket materials: PVC, PUR or TPE

Data cables  

Data cables

Bending radii up to 6,8xd

Jacket materials: PVC, PUR or TPE

Coaxial cable  

KOAX cables

Bending radii up to 10xd

Jacket materials: TPE

Bus cable  

Bus cables

Bending radii up to 10xd

Jacket materials: TPE

Fibre Cables (FOC)  

Fiber optic cables (FOC)

Bending radii up to 5xd

Jacket materials: PUR or TPE

measuring-system cables  

Measuring system cables

Bending radii up to 10xd

Jacket materials: PVC, PUR or TPE

Servo cables  

Servo cables

Bending radii up to 7,5xd

Entire shield with optimum braid angle

Jacket materials: PVC or PUR

Power cables  

Motor cables

Bending radii up to 5xd

Entire shield with optimum braid angle

Jacket materials: PVC or TPE

Robot Cables  

Robotic cables

Bending radii up to 10xd

Entire shield, extremely torsion-resistant and tin-plated copper shield wrap

Special cables  

Special cables

for special moving applications

for high load requirements

for hanging applications

highly flexible cables for energy chains  

Pneumatic hoses

highly flexible cables for energy chains

Bending radius 10xd

Polyurethane, oil-resistant

High abrasion resistance

Network / Ethernet / FOC / Field bus cables  

Network / Ethernet / FOC / Field bus cables

Assembled special cables

Oil-resistant and resilient

Smallest bending radius up to 12,5xd

Camera video/vision/bus technology  

Camera video/vision/bus technology

Assembled special cables

Oil-resistant and resilient

Smallest bending radius up to 12,5xd

Assembled drive cables  

Assembled drive cables

Assembled according to various standards

the widest variety of cable types

Smallest bending radius up to 7,5xd

Sensor/actuator cables  

Sensor/actuator cables

CF.INI cables

Sensor/actuator cable with 4-5xd for e-chain® systems

Oil-resistant

Various cable end options

Plug-type connector  

Connectors

Range of connectors

Signal plug-in connector

Output plug-in connector

chainflex are the special cables for e-chain® – tested, tested and tested.

Smallest bending radii

up to 30 million cycles tested in e-chains®

Various jacket materials

Various approvals and conformities: UL, CE, CSA, Desina

The purpose of every chainflex cable

Sensitive applications with high number of cycles, high speeds and accelerations as well as demanding environmental conditions, required especially in the energy supply of tested and long-lasting functionally safe systems. EMV safety requirements and the compliance with norms and guidelines such as UL, CSA, VDE, INTERBUS and PROFIBUS are an essential requirement today. Ultimately your automation should work nonstop anywhere in the world from an economical point of view. That's the igus® mission.

It is no contradiction to say that good cables cost less.

Quick availability throughout the world is a significant purchase criterion. Advantages of our cables: successful tests, presence in more than 40 countries around the world and deliverability ex warehouse. This saves time, money, storage capacity and applies to each one of our 1.040 cable types which you can order without any minimum quantity purchases or surcharges. Which further advantages can be included is something that depends on your specific conditions of use.

igus® tested and proved

As manufacturer of e-chains® and special e-chain® cables, igus® makes use of the opportunity to test e-chains® and cables in actual practice. In our own pilot plant in Cologne, numerous parallel tests are conducted under the most severe conditions. At present there are over 35 setups, and the test results are pooled in the database. This extensive and current datapool supplies precise and reliable data about the actual service life and at the same time forms the foundation of the new product development in the company. The test data for e-chains® and cables, and also for ready-assembled systems, are so extensive that igus® has secured a functional guarantee for its variety of e-chain systems® based on the application.

… No minimum order quantity, 1.040 types from stock, no cutting costs*...

(* up to 10 cuts of the same type)

igus® (India) Pvt. Ltd.
36/1, Sy No. 17/3,
NCPR Layout, Euro School Road,
Dodda Nekkundi Indl Area, 2nd Stage,
Mahadevapura Post,
Bangalore- 560048
Fax: +91-80-45127802

igus® contact +91-80-45127800 Send e-mail to igus®

myigus myCatalog

Online catalogNews 2016Product finderSpecial Cable ConfiguratorQuickPin 2.0Lifetime calculationProduct finder
drive cables
Application examplesEmail the product expertBasicsClassificationChemical resistanceInquiry/orderQuickSpecPart No. searchCatalogs/samplesDownloadEPLAN

No minimum order value
900 - 800 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products in stock!
Delivery: Mon - Fri from 9am - 6pm
Sat from 9am - 3pm
Consultation: Mon- Fri from 9am - 8pm
Sat from 9am - 3pm

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration