#1, Survey No. 34,
Mandur-Devanahalli Road, Mandur Village, Bidarahalli Hobli,
Bangalore- 560049
When should I use Polysorb disc springs?
When an application requires special disc spring characteristic curves which are flat and possible in metal only at a considerable expense (slotted designs)
For compensation of axial clearances and manufacturing tolerances
For vibration damping
For noise damping
When a non-magnetic material is required
For electrical and thermal insulation
When not to use polysorb disk springs?
When constant spring forces are necessary over a wide temperature range
When high spring forces are required
Medium | Resistance | |
iglidur® J | iglidur® A500 | |
Alcohols | + | + |
Hydrocarbons | + | + |
Fats, oils without additives | + | + |
Fuels | + | + |
Diluted acids | 0 to - | + |
Strong acids | - | + |
Diluted bases | + | + |
Strong bases | + to 0 | + |
iglidur® | Standard environment | saturated in water |
J | 18 | 15 |
A500 | 24 | 23 |
De [mm]: |
|
Di [mm]: |
|
Part No.* | Standard values: Spring lengths and forces | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
De | D1 | t | h0 | F1,0 | M | |||||||||
[mm] | [mm] | [mm] | [mm] | [N] | [g] | |||||||||
JTEM-05 | 10 | 5.2 | 0.5 | 0.25 | 5 | 0.04 | 316.65 INR | |||||||
JTEM-06 | 12.5 | 6.2 | 0.7 | 0.3 | 10 | 0.11 | 333.45 INR | |||||||
JTEM-08 | 16 | 8.2 | 0.9 | 0.35 | 16 | 0.2 | 335.85 INR | |||||||
JTEM-10 | 20 | 10.2 | 1.1 | 0.45 | 24 | 0.33 | 343.04 INR | |||||||
JTEM-12 | 25 | 12.2 | 1.5 | 0.55 | 45 | 0.85 | 388.62 INR | |||||||
JTEM-16 | 31.5 | 16.3 | 1.75 | 0.7 | 65 | 1.44 | 436.60 INR | |||||||
JTEM-20 | 40 | 20.4 | 2.25 | 0.9 | 130 | 3.1 | 460.59 INR | |||||||
A500TEM-05 | 10 | 5.2 | 0.5 | 0.25 | 8 | 0.04 | 522.96 INR | |||||||
A500TEM-06 | 12.5 | 6.2 | 0.7 | 0.3 | 15 | 0.11 | 550.55 INR | |||||||
A500TEM-08 | 16 | 8.2 | 0.9 | 0.35 | 24 | 0.2 | 644.10 INR | |||||||
A500TEM-10 | 20 | 10.2 | 1.1 | 0.45 | 35 | 0.33 | 650.10 INR | |||||||
A500TEM-12 | 25 | 12.2 | 1.5 | 0.55 | 70 | 0.85 | 839.62 INR | |||||||
A500TEM-16 | 31.5 | 16.3 | 1.75 | 0.7 | 85 | 1.44 | 1,181.46 INR | |||||||
A500TEM-20 | 40 | 20.4 | 2.25 | 0.9 | 150 | 3.1 | 1,625.25 INR |
The standard values for the spring lengths and forces are rounded mean values.
* Material:
iglidur® J: JTEM, Standard
iglidur® A500: A500TEM, high temperature and/or chemical resistance
F | = Force |
S | = Spring travel |
De | = Outer diameter [mm] |
D1 | = Inner diameter [mm] |
t | = Thickness of the single disc [mm] |
h0 | = Maximum spring displacement [mm] |
F1,0 | = Spring force with 100% displacement [N] |
M | = Weight of a single disc [g] |