ibow  

Angle adapter igus® ibow®

... priceless flexibility...

Secure... easy retrofit assembly without opening the connector

Flexible... freely selectable angle of rotation

Cost-efficient... only one connector type for straight and angled versions

Customised... colour-coded and with labelling

Suitable for 923 power connectors, size 1

Can be retrofitted for an angle of 90° ... or supplied ready-made as a harnessed igus® readycable®


Typical application areasCircular connectors e.g. drive technology

ibow  
Retroactive mounting is possible

During installation, the connector does not need to be removed or unplugged. If needed, the igus® ibow® can easily be removed, saving time and thereby money.
 
Up to 40% cost savingSave up to 40% cost by using straight connectors in favor of angled connectors.

 

Delivery times

Delivery time  

From stock

Request more information about this product

 

Your data

Please always complete the fields marked *.

Company:*
First name:*
Last name:*
Phone:
Email:*
If you would like to request catalogs or samples then please complete your address here.
Form of address:
Street:
Postcode:
Town:
Country:
State:
Yes, I would like to be included on the igus® Newsletter list.
Send

igus® contact +91-80-45127800 Send e-mail to igus®

myigus myCatalog
No minimum order value
900 - 800 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products in stock!
Delivery: Mon - Fri from 9am - 6pm
Sat from 9am - 3pm
Consultation: Mon- Fri from 9am - 8pm
Sat from 9am - 3pm

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.