#1, Survey No. 34,
Mandur-Devanahalli Road, Mandur Village, Bidarahalli Hobli,
Bangalore- 560049
When to use it?
| When not to use it?
|
Low coefficient of friction, high wear resistance, FDA compliant
The endurance runner at higher temperatures in the food sector
The fast and slow motion specialist, very wear-resistant
Food material with high media resistance up to +90 °C
The all-rounder for food
The all-rounder for food, FDA and EU 10/2011 EC compliant
The FDA compliant endurance runner at high temperatures
Endurance runner with high media resistance
Versatile in continuous operation even for soft shafts
Versatile and cost-effective
Enhanced wear resistance at low to medium loads and high speeds
Low-cost material for long service life.
The specialist for the lowest coefficients of friction and minimal wear on hard anodised aluminium shaft.
Maximum service life and best friction coefficients under special operating conditions
Endurance runner with high dimensional stability at high temperature
Excellent vibration dampening and robustness
Versatile, robust and universal
Good abrasion resistance, low coefficients of friction in dry operation
For the tobacco industry
Suitable for contact with drinking water
Long service life, also for soft shafts
Resistant to chemicals and temperatures up to 250°C.
Versatile in continuous operation even for soft shafts
Low coefficient of friction, wear-resistant
Extreme wear resistance
Extreme wear resistant, in black
Extreme wear resistant, in black
All-rounder sterilised with hot steam
The media and temperature specialist in the food sector
Flame-retardant, according to DIN EN 45545
Good wear-resistance
Monday to Friday from 8 am - 8 pm.
24h