iglidur® J260 Tribo-Filament

… one material - from prototype to series …

iglidur® J260  

The new Tribo-Filament iglidur® J260 is the first standard igus® material that is printable, available as bar stock and injection molding part. Now it is possible to produce parts quickly and cost-effective from 1 off with the same material characteristics from the prototyping- phase until the mass production.

Wear resistant, especially in connection with polymer shafts

Higher temperature resistance: up to +120 °C

Good chemical resistance

Suitable for any 3D printer using FDM

Diameter: 1,75 mm and 3 mm


Typical applications:Prototype construction, small series, custom engineering, …

From prototyping-phase to mass production
Steering system

Steering system

 
i.e. wiper lever

i.e. wiper lever

 
Material table

iglidur® J260-PF
Colour yellow
moisture absorption at 23 °C and 50 %r. h. 0,2 weight-%
Max. water absorption 0,4 weight-%
Max. long term application temperature +120 °C
Max. short term application temperature +140 °C
Minimum application temperature -100 °C

Part Number    
 J260-PF-0175-0025 (1) Upon request 
 J260-PF-0300-0025 (1) Upon request 
 J260-PF-0175-0250 Upon request 
 J260-PF-0300-0250 Upon request 
More about selected part:
3D-CAD Catalog Sample request PDF Quote request Price list myCatalog
(1) This product is a test kit that is not supplied on a spool
Delivery  
Delivery

from stock/ex stock

Processing instructions and more information

News 2015

What did you think of this news? Was it innovative and interesting?

igus® contact +91-80-45127800 Send e-mail to igus®

myigus myCatalog
No minimum order value
900 - 800 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products in stock!
Delivery: Mon - Fri from 9am - 6pm
Sat from 9am - 3pm
Consultation: Mon- Fri from 9am - 8pm
Sat from 9am - 3pm

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.