Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
igus® (India) Pvt. Ltd.

#1, Survey No. 34,

Mandur-Devanahalli Road, Mandur Village, Bidarahalli Hobli,

Bangalore- 560049

+91 80 69116900
+91 80 68127802
IN(EN)

3D printing materials

3D printed parts from igus® are made from stable and wear-resistant iglidur® high-performance plastics. They guarantee a long service life of the individual wear-resistant parts due to an exceptionally high degree of resistance to abrasion.
The range includes special filaments for 3D printing with the fused deposition modelling/fused filament fabrication method (FDM/FFF) and plastics for selective laser sintering, whereby a 3D printing service is also offered for prototypes, small batches or small quantities of complex machine components. Series up to a quantity of 1000 have already been printed.
The igus® 3D printing materials are especially advantageous in moving applications due to their abrasion resistance and durability with a tested service life.

Number of products: 19

New

iglidur® i3000, 3D printing resin

  • Extremely wear-resistant: at least 30 to 60 times longer service life compared to conventional 3D printing resins
  • Enormous strength and stiffness (flexural strength 90 MPa)
  • Self-lubricating and low maintenance
  • High level of detail: resolution up to 35μm 
  • Gears from finest tooth module of 0.2
  • Easy to process on DLP and LCD printers

iglidur® i150, filament for 3D printing

  • Easy to process on all common 3D printers
  • Food compliant according to EU Regulation 10/2011
  • High abrasion resistance at low surface speeds

Material profile for Bambu Lab X1C, Prusa MK3/MK4 and Ultimaker S3/S5/S7 available for download: Go to printing profiles overview
from 5,159.89 INR/Pc.
6 items, thereof ready for shipping:
1 in 24 hours
4 in 2 weeks
To the product page

iglidur® i151, filament for 3D printing

  • Easy to process on all common 3D printers
  • Food compliant according to FDA
    and EU Regulation 10/2011
  • Blue colour for optical detectability

Material profile for Bambu Lab X1C and Prusa MK3/MK4 available for download: Go to printing profiles overview
Upon request
2 items, thereof ready for shipping:
1 in 2 weeks
To the product page

igumid® P150, filament for 3D printing

  • Extremely robust and rigid with fibre reinforcement
  • Suitable for structural components
    and multi-material components
  • Flexural strength 87 MPa,
    flexural modulus 5 GPa
Upon request
2 items, thereof ready for shipping:
1 in 2 weeks
To the product page

iglidur® i3, laser sintering material

  • High wear-resistance and maximum stability
  • Good mechanical properties
  • Accurate surface details
  • For sliding applications and gears
  • Predictable gear service life
  • Can be processed with suitable commercially available laser sintering materials
New

iglidur® i230, laser sintering material

  • Higher application temperature up to 110 °C
  • Highest flexural strength of 94 MPa at 20 °C
  • Free from PTFE
  • Electrostatic dissipative (ESD)

iglidur® i6, laser sintering material

  • Food-safe according to FDA
  • Excellent abrasion resistance
  • Very robust
  • Accurate surface details.
  • Ideal for worm wheels

iglidur® i6-BLUE, laser sintering material

  • Excellent abrasion resistance
  • Tough
  • Accurate surface details
  • Ideal for worm wheels
  • Blue colour for optical detectability
  • Available with the 3D printing service from five days

iglidur® i190, filament for 3D printing

  • Flexural strength up to 80 MPa, best iglidur filament
  • Excellent service life - 50 times higher abrasion resistance than ABS
  • Can be processed easily on commercially available 3D printers

Material profile for Bambu Lab X1C, Prusa MK3/MK4 and Ultimaker S5/S7 available for download: Go to printing profiles overview
Upon request
2 items, thereof ready for shipping:
1 in 2 weeks
To the product page

igumid® P190, filament for 3D printing

  • Extremely robust and rigid with carbon fibre reinforcement
  • Suitable for structural components and multi-material components
  • Flexural strength up to 237 MPa, flexural modulus of elasticity of up to 11.5 GPa, improved strength in z-direction
Upon request
2 items, thereof ready for shipping:
2 in 2 weeks
To the product page

iglidur® i180, filament for 3D printing

  • Versatile use: good combination of high wear resistance, strength and temperature resistance
  • Good processing ability with an enclosed printer and igus adhesive film 

Material profile for Bambu Lab X1C and Ultimaker S3/S5/S7 available for download: Go to printing profiles overview
from 6,933.47 INR/Pc.
2 items, thereof ready for shipping:
2 in 2 weeks
To the product page

iglidur® i180-BL, filament for 3D printing

  • Versatile use: good combination of high wear resistance, strength and temperature resistance
  • Good processing ability with an enclosed printer and igus adhesive film
  • Colour: black

Material profile for Bambu Lab X1C and Ultimaker S3/S5/S7 available for download: Go to printing profiles overview
Upon request
2 items, thereof ready for shipping:
2 in 2 weeks
To the product page

iglidur® i8-ESD, laser sintering material

  • Electrostatically dissipative (ESD)
  • Excellent abrasion resistance
  • Increased rigidity
  • Colour: black (continuous)
  • Can be processed on all SLS systems with and without CO2 laser
  • Also available in 3D printing service in 1-3 days
New

iglidur® i9-ESD, laser sintering material

  • Electrostatically dissipative (ESD), without interference currents in live parts
  • Contact resistance 106 – 109 Ohm x cm
  • Increased rigidity
  • Colour: black (continuous)
  • Can be processed on all SLS systems with and without CO2 laser
  • Also available in 3D printing service in 5 – 10 days

iglidur® J260, filament for 3D printing

  • Very good coefficient of friction for low or medium loads
  • Higher temperature resistance up to 120°C
  • High-quality processing: suitable for experts
Upon request
2 items, thereof ready for shipping:
1 in 2 weeks
To the product page

Consulting

Photo
Nitin Prakash Vibhandik

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8 am - 8 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH