iglidur® SFRM250: New bar stock material – vibration dampening

Dampening …

iglidur® M250  

iglidur® M250 bar stock for applications that demand a bearing material with excellent vibration dampening properties.
 

Lubricant and maintenance free

High impact strength

Outstanding vibration dampening

Wear-resistant


 
Typical applications:Agricultural industry, furniture/industrial design, textile industry, doors and gates, mechanical engineering, …

Part Number Cable diameter length*    
 SFRM250-3000-100 30 100 Upon request 
 SFRM250-3000-200 30 200 Upon request 
 SFRM250-3000-300 30 300 Upon request 
 SFRM250-3000-400 30 400 Upon request 
 SFRM250-3000-500 30 500 Upon request 
 SFRM250-3000-600 30 600 Upon request 
 SFRM250-3000-700 30 700 Upon request 
 SFRM250-3000-800 30 800 Upon request 
 SFRM250-3000-900 30 900 Upon request 
 SFRM250-3000-1000 30 1000 Upon request 
 SFRM250-4000-100 40 100 Upon request 
 SFRM250-4000-200 40 200 Upon request 
 SFRM250-4000-300 40 300 Upon request 
 SFRM250-4000-400 40 400 Upon request 
 SFRM250-4000-500 40 500 Upon request 
 SFRM250-4000-600 40 600 Upon request 
 SFRM250-4000-700 40 700 Upon request 
 SFRM250-4000-800 40 800 Upon request 
 SFRM250-4000-900 40 900 Upon request 
 SFRM250-4000-1000 40 1000 Upon request 
 SFRM250-5500-100 55 100 Upon request 
 SFRM250-5500-200 55 200 Upon request 
 SFRM250-5500-300 55 300 Upon request 
 SFRM250-5500-400 55 400 Upon request 
 SFRM250-5500-500 55 500 Upon request 
 SFRM250-5500-600 55 600 Upon request 
 SFRM250-5500-700 55 700 Upon request 
 SFRM250-5500-800 55 800 Upon request 
 SFRM250-5500-900 55 900 Upon request 
 SFRM250-5500-1000 55 1000 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
Delivery times  
Delivery

from stock/ex stock

More information:

News 2015

What did you think of this news? Was it innovative and interesting?

igus® contact +91-80-45127800 Send e-mail to igus®

myigus myCatalog

Product finder3D-CADOnline catalogNews 2016Lifetime calculationProduct finder for semi-finished productsApplication examplesEmail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownloadmanus® Competition

No minimum order value
900 - 800 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products in stock!
Delivery: Mon - Fri from 9am - 6pm
Sat from 9am - 3pm
Consultation: Mon- Fri from 9am - 8pm
Sat from 9am - 3pm

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration