iglidur® J: Now in even larger diameters

... wide variety ...

iglidur® J  

The fast-and-slow-motion specialist iglidur® J is available as bar stock in 14 diameters and as tube in three diameters.

Lengths according to customer requirements and up to 1 m

Components possible with diameter up to 150 mm

Lubricant and mainteance free

Wear-resistant

Chemical resistant

Efficient machining of even large components


Typical applications:Plant construction, special machine construction, …

iglidur® J tubes

Dimensions [mm]
Part No. inner-Ø outer-Ø Length
 SFTJ-11070-100 70 110 100 Upon request 
 SFTJ-11070-200 70 110 200 Upon request 
 SFTJ-11070-300 70 110 300 Upon request 
 SFTJ-11070-400 70 110 400 Upon request 
 SFTJ-11070-500 70 110 500 Upon request 
 SFTJ-11070-600 70 110 600 Upon request 
 SFTJ-11070-700 70 110 700 Upon request 
 SFTJ-11070-800 70 110 800 Upon request 
 SFTJ-11070-900 70 110 900 Upon request 
 SFTJ-11070-1000 70 110 1000 Upon request 
 SFTJ-12570-100 70 125 100 Upon request 
 SFTJ-12570-200 70 125 200 Upon request 
 SFTJ-12570-300 70 125 300 Upon request 
 SFTJ-12570-400 70 125 400 Upon request 
 SFTJ-12570-500 70 125 500 Upon request 
 SFTJ-12570-600 70 125 600 Upon request 
 SFTJ-12570-700 70 125 700 Upon request 
 SFTJ-12570-800 70 125 800 Upon request 
 SFTJ-12570-900 70 125 900 Upon request 
 SFTJ-12570-1000 70 125 1000 Upon request 
 SFTJ-150100-100 100 150 100 Upon request 
 SFTJ-150100-200 100 150 200 Upon request 
 SFTJ-150100-300 100 150 300 Upon request 
 SFTJ-150100-400 100 150 400 Upon request 
 SFTJ-150100-500 100 150 500 Upon request 
 SFTJ-150100-600 100 150 600 Upon request 
 SFTJ-150100-700 100 150 700 Upon request 
 SFTJ-150100-800 100 150 800 Upon request 
 SFTJ-150100-900 100 150 900 Upon request 
 SFTJ-150100-1000 100 150 1000 Upon request 
More about selected part:
3D-CAD Sample request Quote request Price list myCatalog

iglidur® J solid material

Dimensions [mm]
Part Number outer-Ø length*
 SFRJ-1000-100 10 100 Upon request 
 SFRJ-1000-200 10 200 Upon request 
 SFRJ-1000-300 10 300 Upon request 
 SFRJ-1000-400 10 400 Upon request 
 SFRJ-1000-500 10 500 Upon request 
 SFRJ-1000-600 10 600 Upon request 
 SFRJ-1000-700 10 700 Upon request 
 SFRJ-1000-800 10 800 Upon request 
 SFRJ-1000-900 10 900 Upon request 
 SFRJ-1000-1000 10 1000 Upon request 
 SFRJ-1500-100 15 100 Upon request 
 SFRJ-1500-200 15 200 Upon request 
 SFRJ-1500-300 15 300 Upon request 
 SFRJ-1500-400 15 400 Upon request 
 SFRJ-1500-500 15 500 Upon request 
 SFRJ-1500-600 15 600 Upon request 
 SFRJ-1500-700 15 700 Upon request 
 SFRJ-1500-800 15 800 Upon request 
 SFRJ-1500-900 15 900 Upon request 
 SFRJ-1500-1000 15 1000 Upon request 
 SFRJ-2000-100 20 100 Upon request 
 SFRJ-2000-200 20 200 Upon request 
 SFRJ-2000-300 20 300 Upon request 
 SFRJ-2000-400 20 400 Upon request 
 SFRJ-2000-500 20 500 Upon request 
 SFRJ-2000-600 20 600 Upon request 
 SFRJ-2000-700 20 700 Upon request 
 SFRJ-2000-800 20 800 Upon request 
 SFRJ-2000-900 20 900 Upon request 
 SFRJ-2000-1000 20 1000 Upon request 
 SFRJ-2500-100 25 100 Upon request 
 SFRJ-2500-200 25 200 Upon request 
 SFRJ-2500-300 25 300 Upon request 
 SFRJ-2500-400 25 400 Upon request 
 SFRJ-2500-500 25 500 Upon request 
 SFRJ-2500-600 25 600 Upon request 
 SFRJ-2500-700 25 700 Upon request 
 SFRJ-2500-800 25 800 Upon request 
 SFRJ-2500-900 25 900 Upon request 
 SFRJ-2500-1000 25 1000 Upon request 
 SFRJ-3000-100 30 100 Upon request 
 SFRJ-3000-200 30 200 Upon request 
 SFRJ-3000-300 30 300 Upon request 
 SFRJ-3000-400 30 400 Upon request 
 SFRJ-3000-500 30 500 Upon request 
 SFRJ-3000-600 30 600 Upon request 
 SFRJ-3000-700 30 700 Upon request 
 SFRJ-3000-800 30 800 Upon request 
 SFRJ-3000-900 30 900 Upon request 
 SFRJ-3000-1000 30 1000 Upon request 
 SFRJ-3500-100 35 100 Upon request 
 SFRJ-3500-200 35 200 Upon request 
 SFRJ-3500-300 35 300 Upon request 
 SFRJ-3500-400 35 400 Upon request 
 SFRJ-3500-500 35 500 Upon request 
 SFRJ-3500-600 35 600 Upon request 
 SFRJ-3500-700 35 700 Upon request 
 SFRJ-3500-800 35 800 Upon request 
 SFRJ-3500-900 35 900 Upon request 
 SFRJ-3500-1000 35 1000 Upon request 
 SFRJ-4000-100 40 100 Upon request 
 SFRJ-4000-200 40 200 Upon request 
 SFRJ-4000-300 40 300 Upon request 
 SFRJ-4000-400 40 400 Upon request 
 SFRJ-4000-500 40 500 Upon request 
 SFRJ-4000-600 40 600 Upon request 
 SFRJ-4000-700 40 700 Upon request 
 SFRJ-4000-800 40 800 Upon request 
 SFRJ-4000-900 40 900 Upon request 
 SFRJ-4000-1000 40 1000 Upon request 
 SFRJ-4500-100 45 100 Upon request 
 SFRJ-4500-200 45 200 Upon request 
 SFRJ-4500-300 45 300 Upon request 
 SFRJ-4500-400 45 400 Upon request 
 SFRJ-4500-500 45 500 Upon request 
 SFRJ-4500-600 45 600 Upon request 
 SFRJ-4500-700 45 700 Upon request 
 SFRJ-4500-800 45 800 Upon request 
 SFRJ-4500-900 45 900 Upon request 
 SFRJ-4500-1000 45 1000 Upon request 
 SFRJ-5000-100 50 100 Upon request 
 SFRJ-5000-200 50 200 Upon request 
 SFRJ-5000-300 50 300 Upon request 
 SFRJ-5000-400 50 400 Upon request 
 SFRJ-5000-500 50 500 Upon request 
 SFRJ-5000-600 50 600 Upon request 
 SFRJ-5000-700 50 700 Upon request 
 SFRJ-5000-800 50 800 Upon request 
 SFRJ-5000-900 50 900 Upon request 
 SFRJ-5000-1000 50 1000 Upon request 
 SFRJ-5500-100 55 100 Upon request 
 SFRJ-5500-200 55 200 Upon request 
 SFRJ-5500-300 55 300 Upon request 
 SFRJ-5500-400 55 400 Upon request 
 SFRJ-5500-500 55 500 Upon request 
 SFRJ-5500-600 55 600 Upon request 
 SFRJ-5500-700 55 700 Upon request 
 SFRJ-5500-800 55 800 Upon request 
 SFRJ-5500-900 55 900 Upon request 
 SFRJ-5500-1000 55 1000 Upon request 
 SFRJ-6000-100 60 100 Upon request 
 SFRJ-6000-200 60 200 Upon request 
 SFRJ-6000-300 60 300 Upon request 
 SFRJ-6000-400 60 400 Upon request 
 SFRJ-6000-500 60 500 Upon request 
 SFRJ-6000-600 60 600 Upon request 
 SFRJ-6000-700 60 700 Upon request 
 SFRJ-6000-800 60 800 Upon request 
 SFRJ-6000-900 60 900 Upon request 
 SFRJ-6000-1000 60 1000 Upon request 
 SFRJ-6500-100 65 100 Upon request 
 SFRJ-6500-200 65 200 Upon request 
 SFRJ-6500-300 65 300 Upon request 
 SFRJ-6500-400 65 400 Upon request 
 SFRJ-6500-500 65 500 Upon request 
 SFRJ-6500-600 65 600 Upon request 
 SFRJ-6500-700 65 700 Upon request 
 SFRJ-6500-800 65 800 Upon request 
 SFRJ-6500-900 65 900 Upon request 
 SFRJ-6500-1000 65 1000 Upon request 
 SFRJ-8000-100 80 100 Upon request 
 SFRJ-8000-200 80 200 Upon request 
 SFRJ-8000-300 80 300 Upon request 
 SFRJ-8000-400 80 400 Upon request 
 SFRJ-8000-500 80 500 Upon request 
 SFRJ-8000-600 80 600 Upon request 
 SFRJ-8000-700 80 700 Upon request 
 SFRJ-8000-800 80 800 Upon request 
 SFRJ-8000-900 80 900 Upon request 
 SFRJ-8000-1000 80 1000 Upon request 
 SFRJ-10000-100 100 100 Upon request 
 SFRJ-10000-200 100 200 Upon request 
 SFRJ-10000-300 100 300 Upon request 
 SFRJ-10000-400 100 400 Upon request 
 SFRJ-10000-500 100 500 Upon request 
 SFRJ-10000-600 100 600 Upon request 
 SFRJ-10000-700 100 700 Upon request 
 SFRJ-10000-800 100 800 Upon request 
 SFRJ-10000-900 100 900 Upon request 
 SFRJ-10000-1000 100 1000 Upon request 
More about selected part:
3D-CAD Sample request Quote request Price list myCatalog
delivery times  
Delivery

from stock/ex stock

Info  

iglidur® J is available as plate in diameters: 2, 4, 6, 10, 15, 20, 25, 30 and 40 mm

More information:

News 2015

What did you think of this news? Was it innovative and interesting?

igus® contact +91-80-45127800 Send e-mail to igus®

myigus myCatalog
No minimum order value
900 - 800 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products in stock!
Delivery: Mon - Fri from 9am - 6pm
Sat from 9am - 3pm
Consultation: Mon- Fri from 9am - 8pm
Sat from 9am - 3pm

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.