Cost reduction through iglidur® intermediate diameter

… new intermediate sizes of bar stocks

New intermediate sizes for bar stocks  

New iglidur® bar stock diameters of 15, 25, 35, 45 and 55 mm for more efficient production of lubricant and maintenance free components while improving the friction coefficients as well as for the substantial increase in service life.
 

Cost reduction through material savings

Faster machining

Precise production of components with tighter tolerances

Autumn News

iglidur A160  

iglidur® A160
NEW Ø40 mm

iglidur® A181  

iglidur® A160
NEW Ø35,40,45,50 mm

iglidur® A350  

iglidur® A160
NEW Ø10,15 mm

iglidur® J3  

iglidur® J3
NEW Ø15 mm

iglidur® J260  

iglidur® J3
NEW Ø60 mm

iglidur® J350  

iglidur® J3
NEW Ø65 mm

iglidur® P210  

iglidur® P210
NEW Ø45 mm

iglidur® R  

iglidur® R
NEW Ø65 mm

iglidur® A160

Ordering number Cable diameter Length*
 SFRA160-6000-1000 NEW 60 1000 Upon request 
 SFRA160-6000-100 NEW 60 100 Upon request 
 SFRA160-6000-200 NEW 60 200 Upon request 
 SFRA160-6000-300 NEW 60 300 Upon request 
 SFRA160-6000-400 NEW 60 400 Upon request 
 SFRA160-6000-500 NEW 60 500 Upon request 
 SFRA160-6000-600 NEW 60 600 Upon request 
 SFRA160-6000-700 NEW 60 700 Upon request 
 SFRA160-6000-800 NEW 60 800 Upon request 
 SFRA160-6000-900 NEW 60 900 Upon request 
 SFRA160-1500-100 NEW 15 100 Upon request 
 SFRA160-1500-1000 NEW 15 1000 Upon request 
 SFRA160-1500-200 NEW 15 200 Upon request 
 SFRA160-1500-300 NEW 15 300 Upon request 
 SFRA160-1500-400 NEW 15 400 Upon request 
 SFRA160-1500-500 NEW 15 500 Upon request 
 SFRA160-1500-600 NEW 15 600 Upon request 
 SFRA160-1500-700 NEW 15 700 Upon request 
 SFRA160-1500-800 NEW 15 800 Upon request 
 SFRA160-1500-900 NEW 15 900 Upon request 
 SFRA160-3000-100 - 30 100 Upon request 
 SFRA160-2000-100 - 20 100 Upon request 
 SFRA160-2000-200 - 20 200 Upon request 
 SFRA160-2000-300 - 20 300 Upon request 
 SFRA160-2000-400 - 20 400 Upon request 
 SFRA160-2000-500 - 20 500 Upon request 
 SFRA160-2000-600 - 20 600 Upon request 
 SFRA160-2000-700 - 20 700 Upon request 
 SFRA160-2000-800 - 20 800 Upon request 
 SFRA160-2000-900 - 20 900 Upon request 
 SFRA160-2000-1000 - 20 1000 Upon request 
 SFRA160-2500-100 - 25 100 Upon request 
 SFRA160-2500-200 - 25 200 Upon request 
 SFRA160-2500-300 - 25 300 Upon request 
 SFRA160-2500-400 - 25 400 Upon request 
 SFRA160-2500-500 - 25 500 Upon request 
 SFRA160-2500-600 - 25 600 Upon request 
 SFRA160-2500-700 - 25 700 Upon request 
 SFRA160-2500-800 - 25 800 Upon request 
 SFRA160-2500-900 - 25 900 Upon request 
 SFRA160-2500-1000 - 25 1000 Upon request 
 SFRA160-3000-200 - 30 200 Upon request 
 SFRA160-3000-300 - 30 300 Upon request 
 SFRA160-3000-400 - 30 400 Upon request 
 SFRA160-3000-500 - 30 500 Upon request 
 SFRA160-3000-600 - 30 600 Upon request 
 SFRA160-3000-700 - 30 700 Upon request 
 SFRA160-3000-800 - 30 800 Upon request 
 SFRA160-3000-900 - 30 900 Upon request 
 SFRA160-3000-1000 - 30 1000 Upon request 
 SFRA160-3500-100 NEW 35 100 Upon request 
 SFRA160-3500-200 NEW 35 200 Upon request 
 SFRA160-3500-300 NEW 35 300 Upon request 
 SFRA160-3500-400 NEW 35 400 Upon request 
 SFRA160-3500-500 NEW 35 500 Upon request 
 SFRA160-3500-600 NEW 35 600 Upon request 
 SFRA160-3500-700 NEW 35 700 Upon request 
 SFRA160-3500-800 NEW 35 800 Upon request 
 SFRA160-3500-900 NEW 35 900 Upon request 
 SFRA160-3500-1000 NEW 35 1000 Upon request 
 SFRA160-4000-100 - 40 100 Upon request 
 SFRA160-4000-200 - 40 200 Upon request 
 SFRA160-4000-300 - 40 300 Upon request 
 SFRA160-4000-400 - 40 400 Upon request 
 SFRA160-4000-500 - 40 500 Upon request 
 SFRA160-4000-600 - 40 600 Upon request 
 SFRA160-4000-700 - 40 700 Upon request 
 SFRA160-4000-800 - 40 800 Upon request 
 SFRA160-4000-900 - 40 900 Upon request 
 SFRA160-4000-1000 - 40 1000 Upon request 
 SFRA160-4500-100 NEW 45 100 Upon request 
 SFRA160-4500-200 NEW 45 200 Upon request 
 SFRA160-4500-300 NEW 45 300 Upon request 
 SFRA160-4500-400 NEW 45 400 Upon request 
 SFRA160-4500-500 NEW 45 500 Upon request 
 SFRA160-4500-600 NEW 45 600 Upon request 
 SFRA160-4500-700 NEW 45 700 Upon request 
 SFRA160-4500-800 NEW 45 800 Upon request 
 SFRA160-4500-900 NEW 45 900 Upon request 
 SFRA160-4500-1000 NEW 45 1000 Upon request 
 SFRA160-5000-100 - 50 100 Upon request 
 SFRA160-5000-200 - 50 200 Upon request 
 SFRA160-5000-300 - 50 300 Upon request 
 SFRA160-5000-400 - 50 400 Upon request 
 SFRA160-5000-500 - 50 500 Upon request 
 SFRA160-5000-600 - 50 600 Upon request 
 SFRA160-5000-700 - 50 700 Upon request 
 SFRA160-5000-800 - 50 800 Upon request 
 SFRA160-5000-900 - 50 900 Upon request 
 SFRA160-5000-1000 - 50 1000 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog

iglidur® A181

Ordering number Cable diameter Length*
 SFRA181-1000-1000 NEW 10 1000 Upon request 
 SFRA181-1000-100 NEW 10 100 Upon request 
 SFRA181-1000-200 NEW 10 200 Upon request 
 SFRA181-1000-300 NEW 10 300 Upon request 
 SFRA181-1000-400 NEW 10 400 Upon request 
 SFRA181-1000-500 NEW 10 500 Upon request 
 SFRA181-1000-600 NEW 10 600 Upon request 
 SFRA181-1000-700 NEW 10 700 Upon request 
 SFRA181-1000-800 NEW 10 800 Upon request 
 SFRA181-1000-900 NEW 10 900 Upon request 
 SFRA181-2000-100 NEW 20 100 Upon request 
 SFRA181-2000-200 NEW 20 200 Upon request 
 SFRA181-2000-300 NEW 20 300 Upon request 
 SFRA181-2000-400 NEW 20 400 Upon request 
 SFRA181-2000-500 NEW 20 500 Upon request 
 SFRA181-2000-600 NEW 20 600 Upon request 
 SFRA181-2000-700 NEW 20 700 Upon request 
 SFRA181-2000-800 NEW 20 800 Upon request 
 SFRA181-2000-900 NEW 20 900 Upon request 
 SFRA181-2000-1000 NEW 20 1000 Upon request 
 SFRA181-2500-100 NEW 25 100 Upon request 
 SFRA181-2500-200 NEW 25 200 Upon request 
 SFRA181-2500-300 NEW 25 300 Upon request 
 SFRA181-2500-400 NEW 25 400 Upon request 
 SFRA181-2500-500 NEW 25 500 Upon request 
 SFRA181-2500-600 NEW 25 600 Upon request 
 SFRA181-2500-700 NEW 25 700 Upon request 
 SFRA181-2500-800 NEW 25 800 Upon request 
 SFRA181-2500-900 NEW 25 900 Upon request 
 SFRA181-2500-1000 NEW 25 1000 Upon request 
 SFRA181-3000-100 - 30 100 Upon request 
 SFRA181-3000-200 - 30 200 Upon request 
 SFRA181-3000-300 - 30 300 Upon request 
 SFRA181-3000-400 - 30 400 Upon request 
 SFRA181-3000-500 - 30 500 Upon request 
 SFRA181-3000-600 - 30 600 Upon request 
 SFRA181-3000-700 - 30 700 Upon request 
 SFRA181-3000-800 - 30 800 Upon request 
 SFRA181-3000-900 - 30 900 Upon request 
 SFRA181-3000-1000 - 30 1000 Upon request 
 SFRA181-3500-100 - 35 100 Upon request 
 SFRA181-3500-200 - 35 200 Upon request 
 SFRA181-3500-300 - 35 300 Upon request 
 SFRA181-3500-400 - 35 400 Upon request 
 SFRA181-3500-500 - 35 500 Upon request 
 SFRA181-3500-600 - 35 600 Upon request 
 SFRA181-3500-700 - 35 700 Upon request 
 SFRA181-3500-800 - 35 800 Upon request 
 SFRA181-3500-900 - 35 900 Upon request 
 SFRA181-3500-1000 - 35 1000 Upon request 
 SFRA181-4000-100 - 40 100 Upon request 
 SFRA181-4000-200 - 40 200 Upon request 
 SFRA181-4000-300 - 40 300 Upon request 
 SFRA181-4000-400 - 40 400 Upon request 
 SFRA181-4000-500 - 40 500 Upon request 
 SFRA181-4000-600 - 40 600 Upon request 
 SFRA181-4000-700 - 40 700 Upon request 
 SFRA181-4000-800 - 40 800 Upon request 
 SFRA181-4000-900 - 40 900 Upon request 
 SFRA181-4000-1000 - 40 1000 Upon request 
 SFRA181-4500-100 - 45 100 Upon request 
 SFRA181-4500-200 - 45 200 Upon request 
 SFRA181-4500-300 - 45 300 Upon request 
 SFRA181-4500-400 - 45 400 Upon request 
 SFRA181-4500-500 - 45 500 Upon request 
 SFRA181-4500-600 - 45 600 Upon request 
 SFRA181-4500-700 - 45 700 Upon request 
 SFRA181-4500-800 - 45 800 Upon request 
 SFRA181-4500-900 - 45 900 Upon request 
 SFRA181-4500-1000 - 45 1000 Upon request 
 SFRA181-5000-100 - 50 100 Upon request 
 SFRA181-5000-200 - 50 200 Upon request 
 SFRA181-5000-300 - 50 300 Upon request 
 SFRA181-5000-400 - 50 400 Upon request 
 SFRA181-5000-500 - 50 500 Upon request 
 SFRA181-5000-600 - 50 600 Upon request 
 SFRA181-5000-700 - 50 700 Upon request 
 SFRA181-5000-800 - 50 800 Upon request 
 SFRA181-5000-900 - 50 900 Upon request 
 SFRA181-5000-1000 - 50 1000 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog

iglidur® A350

Part Number   Cable diameter length*    
 SFRA350-1000-100 NEW 10 100 Upon request 
 SFRA350-1000-200 NEW 10 200 Upon request 
 SFRA350-1000-300 NEW 10 300 Upon request 
 SFRA350-1000-400 NEW 10 400 Upon request 
 SFRA350-1000-500 NEW 10 500 Upon request 
 SFRA350-1000-600 NEW 10 600 Upon request 
 SFRA350-1000-700 NEW 10 700 Upon request 
 SFRA350-1000-800 NEW 10 800 Upon request 
 SFRA350-1000-900 NEW 10 900 Upon request 
 SFRA350-1000-1000 NEW 10 1000 Upon request 
 SFRA350-1500-100 - 15 100 Upon request 
 SFRA350-1500-200 - 15 200 Upon request 
 SFRA350-1500-300 - 15 300 Upon request 
 SFRA350-1500-400 - 15 400 Upon request 
 SFRA350-1500-500 - 15 500 Upon request 
 SFRA350-1500-600 - 15 600 Upon request 
 SFRA350-1500-700 - 15 700 Upon request 
 SFRA350-1500-800 - 15 800 Upon request 
 SFRA350-1500-900 - 15 900 Upon request 
 SFRA350-1500-1000 - 15 1000 Upon request 
 SFRA350-2000-100 - 20 100 Upon request 
 SFRA350-2000-200 - 20 200 Upon request 
 SFRA350-3000-300 - 30 300 Upon request 
 SFRA350-2000-400 - 20 400 Upon request 
 SFRA350-2000-500 - 20 500 Upon request 
 SFRA350-2000-600 - 20 600 Upon request 
 SFRA350-2000-700 - 20 700 Upon request 
 SFRA350-2000-800 - 20 800 Upon request 
 SFRA350-2000-900 - 20 900 Upon request 
 SFRA350-2000-1000 - 20 1000 Upon request 
 SFRA350-2500-100 - 25 100 Upon request 
 SFRA350-2500-200 - 25 200 Upon request 
 SFRA350-2500-300 - 25 300 Upon request 
 SFRA350-2500-400 - 25 400 Upon request 
 SFRA350-2500-500 - 25 500 Upon request 
 SFRA350-2500-600 - 25 600 Upon request 
 SFRA350-2500-700 - 25 700 Upon request 
 SFRA350-2500-800 - 25 800 Upon request 
 SFRA350-2500-900 - 25 900 Upon request 
 SFRA350-2500-1000 - 25 1000 Upon request 
 SFRA350-3000-100 - 30 100 Upon request 
 SFRA350-3000-200 - 30 200 Upon request 
 SFRA350-2000-300 - 20 300 Upon request 
 SFRA350-3000-400 - 30 400 Upon request 
 SFRA350-3000-500 - 30 500 Upon request 
 SFRA350-3000-600 - 30 600 Upon request 
 SFRA350-3000-700 - 30 700 Upon request 
 SFRA350-3000-800 - 30 800 Upon request 
 SFRA350-3000-900 - 30 900 Upon request 
 SFRA350-3000-1000 - 30 1000 Upon request 
 SFRA350-3500-100 - 35 100 Upon request 
 SFRA350-3500-200 - 35 200 Upon request 
 SFRA350-3500-300 - 35 300 Upon request 
 SFRA350-3500-400 - 35 400 Upon request 
 SFRA350-3500-500 - 35 500 Upon request 
 SFRA350-3500-600 - 35 600 Upon request 
 SFRA350-3500-700 - 35 700 Upon request 
 SFRA350-3500-800 - 35 800 Upon request 
 SFRA350-3500-900 - 35 900 Upon request 
 SFRA350-3500-1000 - 35 1000 Upon request 
 SFRA350-4000-100 - 40 100 Upon request 
 SFRA350-4000-200 - 40 200 Upon request 
 SFRA350-4000-300 - 40 300 Upon request 
 SFRA350-4000-400 - 40 400 Upon request 
 SFRA350-4000-500 - 40 500 Upon request 
 SFRA350-4000-600 - 40 600 Upon request 
 SFRA350-4000-700 - 40 700 Upon request 
 SFRA350-4000-800 - 40 800 Upon request 
 SFRA350-4000-900 - 40 900 Upon request 
 SFRA350-4000-1000 - 40 1000 Upon request 
 SFRA350-4500-100 - 45 100 Upon request 
 SFRA350-4500-200 - 45 200 Upon request 
 SFRA350-4500-300 - 45 300 Upon request 
 SFRA350-4500-400 - 45 400 Upon request 
 SFRA350-4500-500 - 45 500 Upon request 
 SFRA350-4500-600 - 45 600 Upon request 
 SFRA350-4500-700 - 45 700 Upon request 
 SFRA350-4500-800 - 45 800 Upon request 
 SFRA350-4500-900 - 45 900 Upon request 
 SFRA350-4500-1000 - 45 1000 Upon request 
 SFRA350-5000-100 - 50 100 Upon request 
 SFRA350-5000-200 - 50 200 Upon request 
 SFRA350-5000-300 - 50 300 Upon request 
 SFRA350-5000-400 - 50 400 Upon request 
 SFRA350-5000-500 - 50 500 Upon request 
 SFRA350-5000-600 - 50 600 Upon request 
 SFRA350-5000-700 - 50 700 Upon request 
 SFRA350-5000-800 - 50 800 Upon request 
 SFRA350-5000-900 - 50 900 Upon request 
 SFRA350-5000-1000 - 50 1000 Upon request 
 SFRA350-5500-100 - 55 100 Upon request 
 SFRA350-5500-200 - 55 200 Upon request 
 SFRA350-5500-300 - 55 300 Upon request 
 SFRA350-5500-400 - 55 400 Upon request 
 SFRA350-5500-500 - 55 500 Upon request 
 SFRA350-5500-600 - 55 600 Upon request 
 SFRA350-5500-700 - 55 700 Upon request 
 SFRA350-5500-800 - 55 800 Upon request 
 SFRA350-5500-900 - 55 900 Upon request 
 SFRA350-5500-1000 - 55 1000 Upon request 
 SFRA350-6000-100 - 60 100 Upon request 
 SFRA350-6000-200 - 60 200 Upon request 
 SFRA350-6000-300 - 60 300 Upon request 
 SFRA350-6000-400 - 60 400 Upon request 
 SFRA350-6000-500 - 60 500 Upon request 
 SFRA350-6000-600 - 60 600 Upon request 
 SFRA350-6000-700 - 60 700 Upon request 
 SFRA350-6000-800 - 60 800 Upon request 
 SFRA350-6000-900 - 60 900 Upon request 
 SFRA350-6000-1000 - 60 1000 Upon request 
 SFRA350-6500-100 NEW 65 100 Upon request 
 SFRA350-6500-200 NEW 65 200 Upon request 
 SFRA350-6500-300 NEW 65 300 Upon request 
 SFRA350-6500-400 NEW 65 400 Upon request 
 SFRA350-6500-500 NEW 65 500 Upon request 
 SFRA350-6500-600 NEW 65 600 Upon request 
 SFRA350-6500-700 NEW 65 700 Upon request 
 SFRA350-6500-800 NEW 65 800 Upon request 
 SFRA350-6500-900 NEW 65 900 Upon request 
 SFRA350-6500-1000 NEW 65 1000 Upon request 
 SFRA350-8000-100 - 80 100 Upon request 
 SFRA350-8000-200 - 80 200 Upon request 
 SFRA350-8000-300 - 80 300 Upon request 
 SFRA350-8000-400 - 80 400 Upon request 
 SFRA350-8000-500 - 80 500 Upon request 
 SFRA350-8000-600 - 80 600 Upon request 
 SFRA350-8000-700 - 80 700 Upon request 
 SFRA350-8000-800 - 80 800 Upon request 
 SFRA350-8000-900 - 80 900 Upon request 
 SFRA350-8000-1000 - 80 1000 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog

iglidur® J3

Ordering number Cable diameter Length*
 SFRJ3-1000-100 NEW 10 100 Upon request 
 SFRJ3-1000-200 NEW 10 200 Upon request 
 SFRJ3-1000-300 NEW 10 300 Upon request 
 SFRJ3-1000-400 NEW 10 400 Upon request 
 SFRJ3-1000-500 NEW 10 500 Upon request 
 SFRJ3-1000-600 NEW 10 600 Upon request 
 SFRJ3-1000-700 NEW 10 700 Upon request 
 SFRJ3-1000-800 NEW 10 800 Upon request 
 SFRJ3-1000-900 NEW 10 900 Upon request 
 SFRJ3-1500-100 - 15 100 Upon request 
 SFRJ3-1000-1000 NEW 10 1000 Upon request 
 SFRJ3-1500-200 - 15 200 Upon request 
 SFRJ3-1500-300 - 15 300 Upon request 
 SFRJ3-1500-400 - 15 400 Upon request 
 SFRJ3-1500-500 - 15 500 Upon request 
 SFRJ3-1500-600 - 15 600 Upon request 
 SFRJ3-1500-700 - 15 700 Upon request 
 SFRJ3-1500-800 - 15 800 Upon request 
 SFRJ3-1500-900 - 15 900 Upon request 
 SFRJ3-1500-1000 - 15 1000 Upon request 
 SFRJ3-2000-100 - 20 100 Upon request 
 SFRJ3-2000-200 - 20 200 Upon request 
 SFRJ3-2000-300 - 20 300 Upon request 
 SFRJ3-2000-400 - 20 400 Upon request 
 SFRJ3-2000-500 - 20 500 Upon request 
 SFRJ3-2000-600 - 20 600 Upon request 
 SFRJ3-2000-700 - 20 700 Upon request 
 SFRJ3-2000-800 - 20 800 Upon request 
 SFRJ3-2000-900 - 20 900 Upon request 
 SFRJ3-2000-1000 - 20 1000 Upon request 
 SFRJ3-3000-100 - 30 100 Upon request 
 SFRJ3-3000-200 - 30 200 Upon request 
 SFRJ3-3000-300 - 30 300 Upon request 
 SFRJ3-3000-400 - 30 400 Upon request 
 SFRJ3-3000-500 - 30 500 Upon request 
 SFRJ3-3000-600 - 30 600 Upon request 
 SFRJ3-3000-700 - 30 700 Upon request 
 SFRJ3-3000-800 - 30 800 Upon request 
 SFRJ3-3000-900 - 30 900 Upon request 
 SFRJ3-3000-1000 - 30 1000 Upon request 
 SFRJ3-4000-100 - 40 100 Upon request 
 SFRJ3-4000-200 - 40 200 Upon request 
 SFRJ3-4000-300 - 40 300 Upon request 
 SFRJ3-4000-400 - 40 400 Upon request 
 SFRJ3-4000-500 - 40 500 Upon request 
 SFRJ3-4000-600 - 40 600 Upon request 
 SFRJ3-4000-700 - 40 700 Upon request 
 SFRJ3-4000-800 - 40 800 Upon request 
 SFRJ3-4000-900 - 40 900 Upon request 
 SFRJ3-4000-1000 - 40 1000 Upon request 
 SFRJ3-5000-100 NEW 50 100 Upon request 
 SFRJ3-5000-1000 NEW 50 1000 Upon request 
 SFRJ3-5000-200 NEW 50 200 Upon request 
 SFRJ3-5000-300 NEW 50 300 Upon request 
 SFRJ3-5000-400 NEW 50 400 Upon request 
 SFRJ3-5000-500 NEW 50 500 Upon request 
 SFRJ3-5000-600 NEW 50 600 Upon request 
 SFRJ3-5000-700 NEW 50 700 Upon request 
 SFRJ3-5000-800 NEW 50 800 Upon request 
 SFRJ3-5000-900 NEW 50 900 Upon request 
 SFRJ3-6000-1000 - 60 1000 Upon request 
 SFRJ3-6000-100 - 60 100 Upon request 
 SFRJ3-6000-200 - 60 200 Upon request 
 SFRJ3-6000-300 - 60 300 Upon request 
 SFRJ3-6000-400 - 60 400 Upon request 
 SFRJ3-6000-500 - 60 500 Upon request 
 SFRJ3-6000-600 - 60 600 Upon request 
 SFRJ3-6000-700 - 60 700 Upon request 
 SFRJ3-6000-800 - 60 800 Upon request 
 SFRJ3-6000-900 - 60 900 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog

iglidur® J260

Ordering number Cable diameter Length*
 SFRJ260-3000-100 30 100 Upon request 
 SFRJ260-3000-200 30 200 Upon request 
 SFRJ260-3000-300 30 300 Upon request 
 SFRJ260-3000-400 30 400 Upon request 
 SFRJ260-3000-500 30 500 Upon request 
 SFRJ260-3000-600 30 600 Upon request 
 SFRJ260-3000-700 30 700 Upon request 
 SFRJ260-3000-800 30 800 Upon request 
 SFRJ260-3000-900 30 900 Upon request 
 SFRJ260-3000-1000 30 1000 Upon request 
 SFRJ260-6000-100 60 100 Upon request 
 SFRJ260-6000-200 60 200 Upon request 
 SFRJ260-6000-300 60 300 Upon request 
 SFRJ260-6000-400 60 400 Upon request 
 SFRJ260-6000-500 60 500 Upon request 
 SFRJ260-6000-600 60 600 Upon request 
 SFRJ260-6000-700 60 700 Upon request 
 SFRJ260-6000-800 60 800 Upon request 
 SFRJ260-6000-900 60 900 Upon request 
 SFRJ260-6000-1000 60 1000 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog

iglidur® J350

Part Number   Cable diameter length*    
 SFRJ350-2000-100 NEW 20 100 Upon request 
 SFRJ350-2000-200 NEW 20 200 Upon request 
 SFRJ350-2000-300 NEW 20 300 Upon request 
 SFRJ350-2000-400 NEW 20 400 Upon request 
 SFRJ350-2000-500 NEW 20 500 Upon request 
 SFRJ350-2000-600 NEW 20 600 Upon request 
 SFRJ350-2000-700 NEW 20 700 Upon request 
 SFRJ350-2000-800 NEW 20 800 Upon request 
 SFRJ350-2000-900 NEW 20 900 Upon request 
 SFRJ350-2000-1000 NEW 20 1000 Upon request 
 SFRJ350-2500-100 - 25 100 Upon request 
 SFRJ350-2500-200 - 25 200 Upon request 
 SFRJ350-2500-300 - 25 300 Upon request 
 SFRJ350-2500-400 - 25 400 Upon request 
 SFRJ350-2500-500 - 25 500 Upon request 
 SFRJ350-2500-600 - 25 600 Upon request 
 SFRJ350-2500-700 - 25 700 Upon request 
 SFRJ350-2500-800 - 25 800 Upon request 
 SFRJ350-2500-900 - 25 900 Upon request 
 SFRJ350-2500-1000 - 25 1000 Upon request 
 SFRJ350-3000-100 - 30 100 Upon request 
 SFRJ350-3000-200 - 30 200 Upon request 
 SFRJ350-3000-300 - 30 300 Upon request 
 SFRJ350-3000-400 - 30 400 Upon request 
 SFRJ350-3000-500 - 30 500 Upon request 
 SFRJ350-3000-600 - 30 600 Upon request 
 SFRJ350-3000-700 - 30 700 Upon request 
 SFRJ350-3000-800 - 30 800 Upon request 
 SFRJ350-3000-900 - 30 900 Upon request 
 SFRJ350-3000-1000 - 30 1000 Upon request 
 SFRJ350-3500-100 - 35 100 Upon request 
 SFRJ350-3500-200 - 35 200 Upon request 
 SFRJ350-3500-300 - 35 300 Upon request 
 SFRJ350-3500-400 - 35 400 Upon request 
 SFRJ350-3500-500 - 35 500 Upon request 
 SFRJ350-3500-600 - 35 600 Upon request 
 SFRJ350-3500-700 - 35 700 Upon request 
 SFRJ350-3500-800 - 35 800 Upon request 
 SFRJ350-3500-900 - 35 900 Upon request 
 SFRJ350-3500-1000 - 35 1000 Upon request 
 SFRJ350-4000-100 NEW 40 100 Upon request 
 SFRJ350-4000-200 NEW 40 200 Upon request 
 SFRJ350-4000-300 NEW 40 300 Upon request 
 SFRJ350-4000-400 NEW 40 400 Upon request 
 SFRJ350-4000-500 NEW 40 500 Upon request 
 SFRJ350-4000-600 NEW 40 600 Upon request 
 SFRJ350-4000-700 NEW 40 700 Upon request 
 SFRJ350-4000-800 NEW 40 800 Upon request 
 SFRJ350-4000-900 NEW 40 900 Upon request 
 SFRJ350-4000-1000 NEW 40 1000 Upon request 
 SFRJ350-4500-100 - 45 100 Upon request 
 SFRJ350-4500-200 - 45 200 Upon request 
 SFRJ350-4500-300 - 45 300 Upon request 
 SFRJ350-4500-400 - 45 400 Upon request 
 SFRJ350-4500-500 - 45 500 Upon request 
 SFRJ350-4500-600 - 45 600 Upon request 
 SFRJ350-4500-700 - 45 700 Upon request 
 SFRJ350-4500-800 - 45 800 Upon request 
 SFRJ350-4500-900 - 45 900 Upon request 
 SFRJ350-4500-1000 - 45 1000 Upon request 
 SFRJ350-5000-100 NEW 50 100 Upon request 
 SFRJ350-5000-200 NEW 50 200 Upon request 
 SFRJ350-5000-300 NEW 50 300 Upon request 
 SFRJ350-5000-400 NEW 50 400 Upon request 
 SFRJ350-5000-500 NEW 50 500 Upon request 
 SFRJ350-5000-600 NEW 50 600 Upon request 
 SFRJ350-5000-700 NEW 50 700 Upon request 
 SFRJ350-5000-800 NEW 50 800 Upon request 
 SFRJ350-5000-900 NEW 50 900 Upon request 
 SFRJ350-5000-1000 NEW 50 1000 Upon request 
 SFRJ350-5500-100 - 55 100 Upon request 
 SFRJ350-5500-200 - 55 200 Upon request 
 SFRJ350-5500-300 - 55 300 Upon request 
 SFRJ350-5500-400 - 55 400 Upon request 
 SFRJ350-5500-500 - 55 500 Upon request 
 SFRJ350-5500-600 - 55 600 Upon request 
 SFRJ350-5500-700 - 55 700 Upon request 
 SFRJ350-5500-800 - 55 800 Upon request 
 SFRJ350-5500-900 - 55 900 Upon request 
 SFRJ350-5500-1000 - 55 1000 Upon request 
 SFRJ350-6000-100 NEW 60 100 Upon request 
 SFRJ350-6000-200 NEW 60 200 Upon request 
 SFRJ350-6000-300 NEW 60 300 Upon request 
 SFRJ350-6000-400 NEW 60 400 Upon request 
 SFRJ350-6000-500 NEW 60 500 Upon request 
 SFRJ350-6000-600 NEW 60 600 Upon request 
 SFRJ350-6000-700 NEW 60 700 Upon request 
 SFRJ350-6000-800 NEW 60 800 Upon request 
 SFRJ350-6000-900 NEW 60 900 Upon request 
 SFRJ350-6000-1000 NEW 60 1000 Upon request 
 SFRJ350-6500-100 - 65 100 Upon request 
 SFRJ350-6500-200 - 65 200 Upon request 
 SFRJ350-6500-300 - 65 300 Upon request 
 SFRJ350-6500-400 - 65 400 Upon request 
 SFRJ350-6500-500 - 65 500 Upon request 
 SFRJ350-6500-600 - 65 600 Upon request 
 SFRJ350-6500-700 - 65 700 Upon request 
 SFRJ350-6500-800 - 65 800 Upon request 
 SFRJ350-6500-900 - 65 900 Upon request 
 SFRJ350-6500-1000 - 65 1000 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog

iglidur® P210

Part Number   Cable diameter length*    
 SFRP210-5500-100 - 55 100 Upon request 
 SFRP210-5500-200 - 55 200 Upon request 
 SFRP210-5500-300 - 55 300 Upon request 
 SFRP210-5500-400 - 55 400 Upon request 
 SFRP210-5500-500 - 55 500 Upon request 
 SFRP210-5500-600 - 55 600 Upon request 
 SFRP210-5500-700 - 55 700 Upon request 
 SFRP210-5500-800 - 55 800 Upon request 
 SFRP210-5500-900 - 55 900 Upon request 
 SFRP210-5500-1000 - 55 1000 Upon request 
 SFRP210-2000-100 - 20 100 Upon request 
 SFRP210-2000-200 - 20 200 Upon request 
 SFRP210-2000-300 - 20 300 Upon request 
 SFRP210-2000-400 - 20 400 Upon request 
 SFRP210-2000-500 - 20 500 Upon request 
 SFRP210-2000-600 - 20 600 Upon request 
 SFRP210-2000-700 - 20 700 Upon request 
 SFRP210-2000-800 - 20 800 Upon request 
 SFRP210-2000-900 - 20 900 Upon request 
 SFRP210-2000-1000 - 20 1000 Upon request 
 SFRP210-2500-100 NEW 25 100 Upon request 
 SFRP210-2500-200 NEW 25 200 Upon request 
 SFRP210-2500-300 NEW 25 300 Upon request 
 SFRP210-2500-400 NEW 25 400 Upon request 
 SFRP210-2500-500 NEW 25 500 Upon request 
 SFRP210-2500-600 NEW 25 600 Upon request 
 SFRP210-2500-700 NEW 25 700 Upon request 
 SFRP210-2500-800 NEW 25 800 Upon request 
 SFRP210-2500-900 NEW 25 900 Upon request 
 SFRP210-2500-1000 NEW 25 1000 Upon request 
 SFRP210-3000-100 - 30 100 Upon request 
 SFRP210-3000-200 - 30 200 Upon request 
 SFRP210-3000-300 - 30 300 Upon request 
 SFRP210-3000-400 - 30 400 Upon request 
 SFRP210-3000-500 - 30 500 Upon request 
 SFRP210-3000-600 - 30 600 Upon request 
 SFRP210-3000-700 - 30 700 Upon request 
 SFRP210-3000-800 - 30 800 Upon request 
 SFRP210-3000-900 - 30 900 Upon request 
 SFRP210-3000-1000 - 30 1000 Upon request 
 SFRP210-3500-100 NEW 35 100 Upon request 
 SFRP210-3500-200 NEW 35 200 Upon request 
 SFRP210-3500-300 NEW 35 300 Upon request 
 SFRP210-3500-400 NEW 35 400 Upon request 
 SFRP210-3500-500 NEW 35 500 Upon request 
 SFRP210-3500-600 NEW 35 600 Upon request 
 SFRP210-3500-700 NEW 35 700 Upon request 
 SFRP210-3500-800 NEW 35 800 Upon request 
 SFRP210-3500-900 NEW 35 900 Upon request 
 SFRP210-3500-1000 NEW 35 1000 Upon request 
 SFRP210-4000-100 - 40 100 Upon request 
 SFRP210-4000-200 - 40 200 Upon request 
 SFRP210-4000-300 - 40 300 Upon request 
 SFRP210-4000-400 - 40 400 Upon request 
 SFRP210-4000-500 - 40 500 Upon request 
 SFRP210-4000-600 - 40 600 Upon request 
 SFRP210-4000-700 - 40 700 Upon request 
 SFRP210-4000-800 - 40 800 Upon request 
 SFRP210-4000-900 - 40 900 Upon request 
 SFRP210-4000-1000 - 40 1000 Upon request 
 SFRP210-4500-100 - 45 100 Upon request 
 SFRP210-4500-200 - 45 200 Upon request 
 SFRP210-4500-300 - 45 300 Upon request 
 SFRP210-4500-400 - 45 400 Upon request 
 SFRP210-4500-500 - 45 500 Upon request 
 SFRP210-4500-600 - 45 600 Upon request 
 SFRP210-4500-700 - 45 700 Upon request 
 SFRP210-4500-800 - 45 800 Upon request 
 SFRP210-4500-900 - 45 900 Upon request 
 SFRP210-4500-1000 - 45 1000 Upon request 
 SFRP210-5000-100 - 50 100 Upon request 
 SFRP210-5000-200 - 50 200 Upon request 
 SFRP210-5000-300 - 50 300 Upon request 
 SFRP210-5000-400 - 50 400 Upon request 
 SFRP210-5000-500 - 50 500 Upon request 
 SFRP210-5000-600 - 50 600 Upon request 
 SFRP210-5000-700 - 50 700 Upon request 
 SFRP210-5000-800 - 50 800 Upon request 
 SFRP210-5000-900 - 50 900 Upon request 
 SFRP210-5000-1000 - 50 1000 Upon request 
 SFRP210-6000-100 - 60 100 Upon request 
 SFRP210-6000-200 - 60 200 Upon request 
 SFRP210-6000-300 - 60 300 Upon request 
 SFRP210-6000-400 - 60 400 Upon request 
 SFRP210-6000-500 - 60 500 Upon request 
 SFRP210-6000-600 - 60 600 Upon request 
 SFRP210-6000-700 - 60 700 Upon request 
 SFRP210-6000-800 - 60 800 Upon request 
 SFRP210-6000-900 - 60 900 Upon request 
 SFRP210-6000-1000 - 60 1000 Upon request 
 SFRP210-8000-100 - 80 100 Upon request 
 SFRP210-8000-200 - 80 200 Upon request 
 SFRP210-8000-300 - 80 300 Upon request 
 SFRP210-8000-400 - 80 400 Upon request 
 SFRP210-8000-500 - 80 500 Upon request 
 SFRP210-8000-600 - 80 600 Upon request 
 SFRP210-8000-700 - 80 700 Upon request 
 SFRP210-8000-800 - 80 800 Upon request 
 SFRP210-8000-900 - 80 900 Upon request 
 SFRP210-8000-1000 - 80 1000 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog

iglidur® R

Ordering number Cable diameter Length*
 SFRR-3000-100 - 30 100 Upon request 
 SFRR-3000-200 - 30 200 Upon request 
 SFRR-3000-300 - 30 300 Upon request 
 SFRR-3000-400 - 30 400 Upon request 
 SFRR-3000-500 - 30 500 Upon request 
 SFRR-3000-600 - 30 600 Upon request 
 SFRR-3000-700 - 30 700 Upon request 
 SFRR-3000-800 - 30 800 Upon request 
 SFRR-3000-900 - 30 900 Upon request 
 SFRR-3000-1000 - 30 1000 Upon request 
 SFRR-4000-100 - 40 100 Upon request 
 SFRR-4000-200 - 40 200 Upon request 
 SFRR-4000-300 - 40 300 Upon request 
 SFRR-4000-400 - 40 400 Upon request 
 SFRR-4000-500 - 40 500 Upon request 
 SFRR-4000-600 - 40 600 Upon request 
 SFRR-4000-700 - 40 700 Upon request 
 SFRR-4000-800 - 40 800 Upon request 
 SFRR-4000-900 - 40 900 Upon request 
 SFRR-4000-1000 - 40 1000 Upon request 
 SFRR-5000-100 - 50 100 Upon request 
 SFRR-5000-200 - 50 200 Upon request 
 SFRR-5000-300 - 50 300 Upon request 
 SFRR-5000-400 - 50 400 Upon request 
 SFRR-5000-500 - 50 500 Upon request 
 SFRR-5000-600 - 50 600 Upon request 
 SFRR-5000-700 - 50 700 Upon request 
 SFRR-5000-800 - 50 800 Upon request 
 SFRR-5000-900 - 50 900 Upon request 
 SFRR-5000-1000 - 50 1000 Upon request 
 SFRR-6000-100 - 60 100 Upon request 
 SFRR-6000-200 - 60 200 Upon request 
 SFRR-6000-300 - 60 300 Upon request 
 SFRR-6000-400 - 60 400 Upon request 
 SFRR-6000-500 - 60 500 Upon request 
 SFRR-6000-600 - 60 600 Upon request 
 SFRR-6000-700 - 60 700 Upon request 
 SFRR-6000-800 - 60 800 Upon request 
 SFRR-6000-900 - 60 900 Upon request 
 SFRR-6000-1000 - 60 1000 Upon request 
 SFRR-6500-100 NEW 65 100 Upon request 
 SFRR-6500-200 NEW 65 200 Upon request 
 SFRR-6500-300 NEW 65 300 Upon request 
 SFRR-6500-400 NEW 65 400 Upon request 
 SFRR-6500-500 NEW 65 500 Upon request 
 SFRR-6500-600 NEW 65 600 Upon request 
 SFRR-6500-700 NEW 65 700 Upon request 
 SFRR-6500-800 NEW 65 800 Upon request 
 SFRR-6500-900 NEW 65 900 Upon request 
 SFRR-6500-1000 NEW 65 1000 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
Delivery  
Delivery

from stock/ex stock

Info  

Further materials and dimensions in plan. If needed, please contact us.

More information:

Autumn News 2015

What did you think of this news? Was it innovative and interesting?

igus® contact +91-80-45127800 Send e-mail to igus®

myigus myCatalog

Product finder3D-CADOnline catalogNews 2016Lifetime calculationProduct finder for semi-finished productsApplication examplesEmail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownloadmanus® Competition

No minimum order value
900 - 800 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products in stock!
Delivery: Mon - Fri from 9am - 6pm
Sat from 9am - 3pm
Consultation: Mon- Fri from 9am - 8pm
Sat from 9am - 3pm

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
Shopping at igus®
  • 100,000 products online
  • Delivery from 24 h
  • No minimum order value
  • Direct CAD Download
  • Free samples
  • Delivery + Consultation 9am - 8pm