iglidur® Tribo-Filament for 3D printing

3D printing  
3D printing  

The materials that have been specially developed for 3D printing are up to 50 times more abrasion-resistant than conventional 3D print materials. This means the degree of design freedom for abrasive loaded parts has been increased yet again: Special parts and prototypes printed in 3D with tested service life.
 

wear-resistant

Suitable for any 3D printers

Size: 1.75 mm and 3 mm (l180PF only)

Choose from 2 Materials: iglidur® l180-PF with high wear resistance and iglidur® l170-PF, more demanding in the processing, but with an even higher wear resistance of the printed part.


 
Typical applications:Prototype construction, small series, custom engineering, …

3x more material

With the new spool size, each spool contains 750 g filament, which corresponds to about 300 m filament in 1.75 mm diameter or about 90 m filament in 3 mm diameter.

3D printing  
Material table

iglidur® I170 iglidur® I180
Colour yellow white
moisture absorption at 23 °C and 50 %r. h. 0,5 weight-% 0,3 weight-%
Max. water absorption 1,6 weight-% 0,9 weight-%
Max. long term application temperature +75 °C +80 °C
Max. short term application temperature +85 °C +90 °C
Minimum application temperature -40 °C -40 °C

iglidur® Tribo-Filament 170-PF (yellow)

Part Number    
 I170-PF-0175-0025 (1) Upon request 
 I170-PF-0175-0250 Upon request 
 I170-PF-0300-0250 Upon request 
 I170-PF-0175-0750 Upon request 
 I170-PF-0300-0750 Upon request 
More about selected part:
3D-CAD Catalog Sample request PDF Quote request Price list myCatalog
(1) This product is a test kit that is not supplied on a spool

iglidur® Tribo-Filament 180-PF (white)

Part Number    
 I180-PF-0175-0025 (1) Upon request 
 I180-PF-0300-0025 (1) Upon request 
 I180-PF-0175-0250 Upon request 
 I180-PF-0175-0750 Upon request 
 I180-PF-0300-0250 Upon request 
 I180-PF-0300-0750 Upon request 
More about selected part:
3D-CAD Catalog Sample request PDF Quote request Price list myCatalog
(1) This product is a test kit that is not supplied on a spool

For your tribo part printsyou can select from the whole igus® 3D CAD library. Simply choose the filetype STL.
 
You want to start with your print immediately?


 

3D printing service: we use iglidur® I180-PF to print your desired component for you.
Click here to send us your enquiry.
 

News 2015

What did you think of this news? Was it innovative and interesting?

igus® contact +91-80-45127800 Send e-mail to igus®

myigus myCatalog
No minimum order value
900 - 800 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products in stock!
Delivery: Mon - Fri from 9am - 6pm
Sat from 9am - 3pm
Consultation: Mon- Fri from 9am - 8pm
Sat from 9am - 3pm

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.