Black iglidur® Tribo-Tape material for stressed areas

... tribo-tape in new widths from stock ...

Tribo-Tape black  

Especially where the iglidur® Tribo-Tape is a visible part, the new black option now offers even more design freedom. Furthermore the wear resistance compared to variants made of iglidur® A160 has been improved once again.
 

Lubricant- and mainteance-free

Low coefficient of friction

wear-resistant

Easy to cut and glue

Optional with adhesive back

Standard width from stock

Individual desired widths in continuous range from 20-500 mm


 
Typical applications:Materials handing, store fixtures, mechanical engineering

 
Material table

General features
Density 1,00 g/cm3
Colour black
Electrical properties
Specific forward resistance > 1012 Ωcm
surface resistance > 1012 Ω
Thermal properties
Max. long term application temperature +70 °C
Minimum application temperature -50 °C

Part Number    
 B160-T-005-0020 Upon request 
 B160-T-005-0020-G Upon request 
 B160-T-005-0050 Upon request 
 B160-T-005-0050-G Upon request 
 B160-T-005-0100 Upon request 
 B160-T-005-0100-G Upon request 
 B160-T-005-0500 Upon request 
 B160-T-005-0500-G Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
G1 = adhesive version up to +70 °C
Delivery  
Delivery

from stock/ex stock

More information:

Autumn News 2015

What did you think of this news? Was it innovative and interesting?

igus® contact +91-80-45127800 Send e-mail to igus®

myigus myCatalog
No minimum order value
900 - 800 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products in stock!
Delivery: Mon - Fri from 9am - 6pm
Sat from 9am - 3pm
Consultation: Mon- Fri from 9am - 8pm
Sat from 9am - 3pm

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.