New widths for iglidur® A160

... tribo-tape in new widths from stock ...

ESD A500  

Even more variety on stock! Program extended with the widths 20, 50 and 500 mm (0,5 mm thickness).
 

Lubricant- and mainteance-free

Low coefficient of friction

wear-resistant

Easy to cut and glue

Optional with adhesive back

Standard width from stock

Individual desired widths in continuous range from 20-500 mm


 
Typical applications:Mechanical engineering, material handling, jig making, assembly technology, ...

Tribo-tape  

Customised Tribo-Tape –
just order online

Part Number    
 A160-T-005-0020 Upon request 
 A160-T-005-0020-G Upon request 
 A160-T-005-0050 Upon request 
 A160-T-005-0050-G Upon request 
 A160-T-005-0100 Upon request 
 A160-T-005-0100-G Upon request 
 A160-T-005-0500 Upon request 
 A160-T-005-0500-G Upon request 
 A160-T-010-0500 Upon request 
 A160-T-010-0500-G Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
G1 = adhesive version up to +70 °C
Delivery  
Delivery

from stock/ex stock

More information:

Autumn News 2015

What did you think of this news? Was it innovative and interesting?

igus® contact +91-80-45127800 Send e-mail to igus®

myigus myCatalog
No minimum order value
900 - 800 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products in stock!
Delivery: Mon - Fri from 9am - 6pm
Sat from 9am - 3pm
Consultation: Mon- Fri from 9am - 8pm
Sat from 9am - 3pm

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.