Highly wear-resistant Tribo-Tape made of iglidur® V400

highly wear-resistant... from the roll ...

Tribo-film  

The new highly wear-resistant iglidur® Tribo-Tape made of the material iglidur® V400 withstands the upper long-term application temperatures of +200 °C and is extremely resistant to media. With a film thickness of 0.5 mm the tribo-tape is easy to install, for example, by gluing. For a versatile lining of tribologically stressed surfaces and forms, for the optimisation of transport tasks and machine tool sliding beds, ...
 

Material: iglidur® V400

Extreme wear resistant

Highly resistant to media

Up to +200°C long term

Can be glued

Available film width with/without self-adhesive back: 120 mm

Thickness: 0.5 mm (without adhesive back)


 
Typical applications:Machine tools, wood machines, machinery, material handling, jig making, assembly technology, …

Tribo-Folie Verschleißdiagramm  
Tribo-Folie Detail

Exemplary design of a linear guide with iglidur® V400 Tribo-Tape

 
Material table

General features
Density 1,51 g/cm3
Colour white
Electrical properties
Specific forward resistance > 1012 Ωcm
surface resistance > 1012 Ω
Mechanical properties
Recom. surface pressure (+20 °C) 45 MPa
Shore D-hardness 74
Thermal properties
Max. long term application temperature +200 °C
Minimum application temperature -50 °C

Order Foliendicke    
 V400-T-005-0120 0.5 Upon request 
 V400-T-005-0120-G 0.65 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
Order key  

V400 = iglidur® material
T = Tape
005 = Thickness
Width = 0120
G2 = adhesive version up to + 200 °C

delivery time  
Delivery

from stock/ex stock

More Information:

News 2015

What did you think of this news? Was it innovative and interesting?

igus® contact +91-80-45127800 Send e-mail to igus®

myigus myCatalog
No minimum order value
900 - 800 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products in stock!
Delivery: Mon - Fri from 9am - 6pm
Sat from 9am - 3pm
Consultation: Mon- Fri from 9am - 8pm
Sat from 9am - 3pm

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.