At your fingertips – the most cost effective bearing that is guaranteed to work

Now 16 iglidur®-full range materials …

iglidur® 16 full range materials  

The world's largest standard product line for lubrication-free bearings has been expanded again.
16 full range materials, 1,321 new products and 940 new imperial sizes: iglidur® standard range now with over 5,000 dimensions that cover virtually all bearing applications. Almost all solutions in the cent range. From high temperatures to seawater, from food to automotive – Find the most suitable bearing, calculate the price and service life, and then order it

Lubrication and maintenance-free

113 sizes up to shaft diameter 50 mm according to DIN ISO3547

87 dimensions up to a shaft diameter of 2 inches

Online: service life + prices

No minimum order value

No minimum order quantity

 

16 iglidur®-full range materials

 

iglidur® imperial full range material properties

 
 
A180  

iglidur® A181

The universal bearing for food contact

FDA- and EU10/2011-compliant
 

A181  

iglidur® A350

The endurance runner at higher temperatures in the food sector

FDA- and EU10/2011-compliant
 

A500  

iglidur® A500

The media and temperature specialist in the food sector

FDA- and EU10/2011-compliant
 

G  

iglidur® G

The classic all-rounder

Excellent price-performance ratio
 

H1  

iglidur® H1

Endurance runner with high media resistance

Excellent coefficients of friction and wear
 

H370  

iglidur® H370

Extremely long service life under water

Good liquid media resistance
 

J  

iglidur® J

The versatile endurance runner

Very wear-resistant on (virtually) all shafts
 

J3  

iglidur® J3

The new endurance runner: specialist for pivoting and tumescentloads

10 MPa up to three times more wear resistant than iglidur® J
 

J350  

iglidur® J350

Endurance runner with high dimensional stability in high temperature

Can be used with many shafts and collective loads
 

M250  

iglidur® M250

The sturdy all-rounder according to DIN ISO 2795

Excellent vibration dampening
 

P  

iglidur® P

The low-priced outdoor all-rounder

No moisture expansion even with high ambient humidity
 

P210  

iglidur® P210

Specialist for pivoting, rolling applications and more

Good coefficients of friction and wear on allmost all shafts
 

Q2  

iglidur® Q2

The durable heavy duty bearing

Combined wear resistance and compressive strength at high loads
 

W300  

iglidur® W300

The classic endurance runner up to 30 Mpa

High wear resistance on (virtually) all shafts
 

X  

iglidur® X

The chemical and temperature specialist

Up to 150 MPa static
 

Z  

iglidur® Z

Extremely long service life under extreme conditions

Resistant to wear and impact even at high loads and temperatures
 

online tools to quickly find the right iglidur®-material

Delivery time  
Delivery

from stock
(2 weeks for initial delivery)

News 2015

What did you think of this news? Was it innovative and interesting?

igus® contact +91-80-45127800 Send e-mail to igus®

myigus myCatalog
No minimum order value
900 - 800 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products in stock!
Delivery: Mon - Fri from 9am - 6pm
Sat from 9am - 3pm
Consultation: Mon- Fri from 9am - 8pm
Sat from 9am - 3pm

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.